Need more info?
Click here for Brochure
or
Fill out our info request form
or call us at
1-877-773-3547
NEW Scout PS-Series Thermal Handheld Camera
The compact, lightweight FLIR Scout PS-Series thermal handheld camera gives you clear, crisp thermal imagery from dawn to dusk and through the dead of night. If you can't bear to miss a thing while exploring the great outdoors, the Scout PS-Series, starting at $1,999, is your ticket to experience the night as never before.
Scout PS-Series Features
FLIR Scout PS is available in two models, PS24 and PS32. The major difference is the resolution; PS32 has a higher resolution than PS24 and can see farther and displays a clearer image. Watch the videos below to learn more about the differences.
| Powerful imagery – Choice of two resolutions (PS24 & PS32) with optional 2× E-zoom and freeze frame | |||
| Small & lightweight – Just 12 ounces and less than 7" long. | |||
| Three selectable display palettes – White Hot, Black Hot, and the powerful Instalert™ detection palette provide excellent image detail in a variety of environments | |||
| Easy to use – Intuitive 3-button operation, embedded LED task light, rechargeable Li-Ion internal battery, and ¼-20 mount for use on a standard tri-pod |
The Scout PS-Series fits easily into the palm of your hand, and its simplified operation makes it an ideal choice for sportsmen, hikers, ranchers, rangers, or backyard nature enthusiasts.
- Traverse rough terrain even when it's pitch black outside.
- Spot nocturnal animals, lost livestock, or downed game.
- Locate missing people in adverse conditions…when every minute counts.
- See through light fog, smoke, or trail dust.
- Check out things that go bump in the night and keep your property safe.
- Save money by locating missing insulation, leaky windows, or drafty doors around the house.