F-Series

F-Series

F-Series high-resolution thermal security cameras are fixed-site cameras that give you video and control over both IP and analog networks. F-Series cameras define the new standard of performance with five models that provide 640 x 480 thermal resolution to give you greater image detail, longer detection ranges, and better analytics performance than ever before.



Benefits of 640 x 480 Resolution


High-resolution F-Series cameras have up to 16-times as many pixels as their lower-resolution counterparts, giving you:

  • Sharper thermal images that provide greater scene detail; improves threat detection and alarm assessment capabilities
  • Long-range threat detection; see smaller details from farther away
  • Enhanced analytics performance gives you more reliable feedback with fewer nuisance alarms
  • Wider fields of view improve coverage without compromising range performance; optimize coverage efficiency while lowering overall installation cost

Benefits of F-Series Thermal Security Cameras

  • Simultaneous IP and analog video outputs, along with IP and serial control interfaces for easy integration into IP or analog networks; use them in an existing analog environment, and migrate easily to a future IP network
  • Sun-safe VOx uncooled thermal sensor technology; looking directly at the sun won't damage FLIR uncooled thermal security cameras
  • Exchangeable camera cassettes allow for quick upgrade or repair of sensors and optics
  • Open IP standards for plug-and-play integration; ONVIF compliant
  • Streaming digital video available in H.264, MPEG-4, or M-JPEG formats

Compare FLIR F-Series Camera Models

 

Camera Model F-Series
Camera Platform Type Fixed
Thermal Camera Specifications
Array Format (NTSC) 160 x 120 320 x 240 640 x 480
Detector Type Long-Life, Uncooled VOx Microbolometer Long-Life, Uncooled VOx Microbolometer Long-Life, Uncooled VOx Microbolometer
Effective Resolution 19,200 76,800 307,200
Pixel Pitch 25 µm 25 µm 17 µm
Field of View 24° × 20° (F-124; 9 mm)
17° × 14° (F-117; 13 mm)
12° × 10° (F-112; 19 mm)
48° × 39° (F-348; 9 mm)
34° × 28° (F-324; 13 mm)
24° × 19° (F-324; 19 mm)
13° × 10° (F-313; 35 mm)
7° × 5° (F-307; 65 mm)
4.6° × 3.7° (F-304; 100 mm)
45° × 37° (F-645; 9 mm)
25° × 20° (F-625; 13 mm)
18° × 14° (F-648; 19 mm)
12° × 10° (F-612; 35 mm)
10° × 8° (F-610; 65 mm)
6.2° × 5° (F-606; 100 mm)
Zoom 2x E-zoom 2x & 4x E-zoom 2x & 4x E-zoom
Spectral Range 7.5 μm to 13.5 μm
Focus Range athermalized, focus-free
Outputs
Composite Video NTSC or PAL Standard
Video over Ethernet Two independent channels of streaming MPEG-4, H.264, or M-JPEG
Control
Point to Point (stand alone) Yes
Ethernet Yes
Serial RS-232/-422; Pelco D, Bosch
Network Enabled Yes
Software Developer's Kit Optional
External Analytics Compatible Yes
General
Weight ~10.0 lb (configuration dependent)
Dimensions
(L, W, H)
18.1" × 5.5" × 6.3"
(460mm x 140mm x 160mm)
Input Voltage 24 VAC (21-30 VAC)
24 VDC (21-30 VDC)
Power Consumption
(Consult product manuals for details of power requirements)
24 VAC:
15 VA (max w/o heaters)
51 VA (max w/heaters)

24 VDC:
10 W (max w/o heaters)
46 W (max w/heaters)

 

For more information check out our Resources Page