PT-Series
FLIR's PT-Series of high-performance, multi-sensor pan/tilt cameras bring thermal and visible-light imaging together in a system that gives you video and control over both IP and analog networks. The PT-Series' precision pan/tilt mechanism gives you accurate pointing control while providing fully programmable scan patterns, radar slew-to-cue, and slew-to-alarm functions. PT-Series cameras define a new standard of performance with five models that provide full 640 × 480 thermal resolution.
Benefits of 640 x 480 Resolution
High-resolution PT-Series cameras have up to 16-times as many pixels as their lower-resolution counterparts, giving you:
- Sharper thermal images that provide greater scene detail; improves threat detection and alarm assessment capabilities
- Long-range threat detection; see smaller details from farther away
- Enhanced analytics performance gives you more reliable feedback with fewer nuisance alarms
- Wider fields of view improve coverage without compromising range performance; optimize coverage efficiency while lowering overall installation cost
Benefits of PT-Series Thermal Security Cameras
- Simultaneous IP and analog video outputs – thermal and visible-light – along with IP and serial control interfaces for easy integration into IP or analog networks; use them in an existing analog environment, and migrate easily to a future IP network
- Sun-safe VOx uncooled thermal sensor technology; looking directly at the sun won't damage FLIR uncooled thermal security cameras
- Exchangeable camera cassettes allow for quick upgrade or repair of sensors and optics
- All 640 x 480 resolution products are based on FLIR's 17-micron pixel pitch arrays, the most advanced uncooled detectors available on the commercial market
- Open IP standards for plug-and-play integration; ONVIF compliant
- Streaming digital video available in H.264, MPEG-4, or M-JPEG formats
Compare FLIR PT-Series Camera Models
| Camera Model | PT-Series | ||
| Camera Platform Type | PTZ Multi-Sensor | ||
| Thermal Camera Specifications | |||
| Array Format (NTSC) | 160 x 120 | 320 x 240 | 640 x 480 |
| Detector Type | Long-Life, Uncooled VOx Microbolometer | Long-Life, Uncooled VOx Microbolometer | Long-Life, Uncooled VOx Microbolometer |
| Effective Resolution | 19,200 | 76,800 | 307,200 |
| Pixel Pitch | 25 µm | 25 µm | 17 µm |
| Field of View | 24° × 20° (PT-124; 9 mm) 17° × 14° (PT-117; 13 mm) 12° × 10° (PT-112; 19 mm) |
48° × 39° (PT-348; 9 mm) 34° × 28° (PT-324; 13 mm) 24° × 19° (PT-324; 19 mm) 13° × 10° (PT-313; 35 mm) 7° × 5° (PT-307; 65 mm) 4.6° × 3.7° (PT-304; 100 mm) |
45° × 37° (PT-645; 9 mm) 25° × 20° (PT-625; 13 mm) 18° × 14° (PT-648; 19 mm) 12° × 10° (PT-612; 35 mm) 10° × 8° (PT-610; 65 mm) 6.2° × 5° (PT-606; 100 mm) |
| Zoom | 2x E-zoom | 2x & 4x E-zoom | 2x & 4x E-zoom |
| Spectral Range | 7.5 μm to 13.5 μm | ||
| Focus Range | athermalized, focus-free | ||
| Outputs | |||
| Composite Video NTSC or PAL | Standard | ||
| Video over Ethernet | Two independent channels of streaming MPEG-4, H.264, or M-JPEG | ||
| Control | |||
| Point to Point (stand alone) | Yes | ||
| Ethernet | Yes | ||
| Serial | RS-232/-422; Pelco D, Bosch | ||
| Network Enabled | Yes | ||
| Software Developer's Kit | Optional | ||
| External Analytics Compatible | Yes | ||
| Pan/Tilt Performance | |||
| Pan Angle/Speed | Continuous 360°; 0.1° to 60°/sec | ||
| Tilt Angle/Speed | '+90° to -90°; 0.1° to 30°/sec | ||
| Programmable Presets | 128 | ||
| General | |||
| Weight | ~46 lb (configuration dependent) | ||
| Dimensions (L, W, H) |
13.7" × 18.4" × 12.8" (348mm x 467mm x 326mm) |
||
| Input Voltage | 24 VAC (21-30 VAC) 24 VDC (21-30 VDC) |
||
| Power Consumption (Consult product manuals for details of power requirements) |
24 VAC: 85 VA (max w/o heaters) 215 VA (max w/heaters) 24 VDC: 65 W (max w/o heaters) 195 W (max w/heaters) |
||
For more information check out our Resources Page