D-Series 

D-Series

D-Series thermal security cameras let you see intruders and other threats to your facility's security clearly in total darkness and in bad weather. The D-Series outdoor dome enclosure provides precision pan/tilt control while providing fully programmable scan patterns and radar slew-to-cue and slew-to-alarm functionality. Fully enabled for control and operation over digital and analog networks, D-Series systems deploy a 320 × 240 thermal imager along with a daylight/lowlight 36× zoom color camera.

Download the brochure

 



Benefits of D-Series Thermal Security Cameras:


  • 640 × 480 thermal resolution for four-times the resolution, longer detection ranges, and better image quality
  • High-quality 24/7 thermal video security coverage
  • Broad range of lenses available for the thermal camera: choose from lenses with focal lengths from 9 mm to 35 mm, and FOVs from 48° to 13°
  • Day/night 36× zoom color CCD video camera
  • Simultaneous visible-light and thermal video outputs ensure optimal imaging performance in a wide variety of conditions
  • Precision, rugged outdoor dome enclosure provides 360° continuous pan and +45° to -180° tilt for uninterrupted coverage
  • Auto Digital Detail Enhancement (DDE) built in for optimal image quality across all scene conditions
  • Open IP standards for plug-and-play integration and configuration in digital networks
  • Multiple channels of streaming digital video available in H.264, MPEG-4, or M-JPEG formats
  • FLIR Sensor Manager single-device version included

Compare FLIR D-Series Camera Models

Camera Model

D-Series

  D-Series
Camera Platform Type Outdoor PTZ Dome

Thermal Camera Specifications

Array Format (NTSC) 320 x 240 640 x 480
Detector Type Long-Life, Uncooled VOx Microbolometer Long-Life, Uncooled VOx Microbolometer
Effective Resolution 76,800 307,200
Pixel Pitch 25 µm 17 µm
Field of View 48° × 39° (D-348; 9 mm)
34° × 28° (D-324; 13 mm)
24° × 19° (D-324; 19 mm)
13° × 10° (D-313; 35 mm)
45° × 37° (D-645; 9 mm)
25° × 20° (D-625; 13 mm)
18° × 14° (D-648; 19 mm)
Zoom 2x & 4x E-zoom 2x & 4x E-zoom
Spectral Range 7.5 μm to 13.5 μm
Focus Range athermalized, focus-free

Outputs

Composite Video NTSC or PAL Standard
Video over Ethernet Two independent channels of streaming MPEG-4, H.264, or M-JPEG

Control

Point to Point (stand alone) Yes
Ethernet Yes
Serial RS-232/-422; Pelco D, Bosch
Network Enabled Yes
Software Developer's Kit Optional
External Analytics Compatible Yes

Pan/Tilt Performance

Pan Angle/Speed Continuous 360°; 0.5° to 60°/sec
Tilt Angle/Speed +45° to -180°; 0.5° to 60°/sec
Programmable Presets 128

General

Weight ~23 lb (configuration dependent)
Dimensions
(L, W, H)
18.54" × 7.82" × 21.88"
Input Voltage 24 VAC (21-30 VAC)
24 VDC (21-30 VDC)
Power Consumption
(Consult product manuals for details of power requirements)
Maximum power at 24 VAC = 85 VA
Maximum power at 24 VDC = 75 W

Visible Light Camera

Sensor Type 1/4" Exview HAD CCD
Lens Field of View
Focal Length
Zoom
F/#
57.8°(h) to 1.7°(h)
3.4 mm to 122.4 mm
36× Optical zoom, 12× E-zoom
1.6 to 4.5
Effective Pixels (NTSC) 380,000

For more information check out our Resources Page