SR-Series
SR-Series imagers are fixed-site thermal security cameras that come in ruggedized, all-weather enclosures that are compatible with a wide variety of third-party accessories, making them easy to integrate. SR-Series cameras define the new standard of performance with five models with full 640 x 480 thermal resolution that give you greater image detail, more extensive coverage, and better analytics performance than ever before.
Benefits of 640 x 480 Resolution
High-resolution SR-Series cameras have up to 16-times as many pixels as their lower-resolution counterparts, giving you:
- Sharper thermal images that provide greater scene detail; improves threat detection and alarm assessment capabilities
- Long-range threat detection; see smaller details from farther away
- Enhanced analytics performance gives you more reliable feedback with fewer nuisance alarms
- Wider fields of view improve coverage without compromising range performance; optimize coverage efficiency while lowering overall installation cost
Benefits of SR-Series Thermal Security Cameras
- High-quality 24/7 thermal video security coverage
- Sun-safe VOx uncooled thermal sensor technology; looking directly at the sun won't damage FLIR uncooled thermal security cameras
- Thermal lenses with focal lengths from 9 mm to 100 mm, and angular FOVs from 48° to 4.6°
- All 640 x 480 resolution products are based on FLIR's 17-micron pixel pitch arrays, the most advanced uncooled detectors available on the commercial market
- Serial control and analog composite video output enable ready integration into legacy network designs
- A complete selection of reduced-resolution 320 x 240 and 160 x 120 format cameras are also available
Compare FLIR SR-Series Camera Models
| Model | SR-Series |
||
![]() |
|||
| Camera Platform Type | Fixed | ||
Thermal Camera Specifications |
|||
| Array Format (NTSC) | 160 x 120 | 320 x 240 | 640 x 480 |
| Detector Type | Long-Life, Uncooled VOx Microbolometer | Long-Life, Uncooled VOx Microbolometer | Long-Life, Uncooled VOx Microbolometer |
| Effective Resolution | 19,200 | 76,800 | 307,200 |
| Pixel Pitch | 25 µm | 25 µm | 17 µm |
| Field of View | 24° × 20° (SR-124; 9 mm) 17° × 14° (SR-117; 13 mm) 12° × 10° (SR-112; 19 mm) |
48° × 39° (SR-348; 9 mm) 34° × 28° (SR-334; 13 mm) 24° × 19° (SR-324; 19 mm) 13° × 10° (SR-313; 35 mm) 9° × 7° (SR-309; 50 mm) 4.6° × 3.7° (SR-304; 100 mm) |
45° × 37° (SR-645; 13 mm) 25° × 20° (SR-625; 25 mm) 18° × 14° (SR-618; 35 mm) 12° × 10° (SR-612; 50 mm) 6.2° × 5° (SR-606; 100 mm) |
| Zoom | 2x E-zoom | 2x & 4x E-zoom | 2x & 4x E-zoom |
| Spectral Range | 7.5 μm to 13.5 μm | ||
| Focus Range | Athermalized, Focus-Free | ||
Outputs |
|||
| Composite Video NTSC or PAL | Standard | ||
Control |
|||
| Point to Point (stand alone) | Standard | ||
| Serial | RS-422/232 | ||
| Network Enabled | Yes | ||
General |
|||
| Weight | 4.6 lbs / 2.1 kg | 4.6 lb / 2.1 kg (all but SR-309 & SR-304) <7 lbs / 2.9 kg (SR-309 & SR-304) |
4.6 lb / 2.1 kg (all but SR-612 & SR-606) <7 lbs / 2.9 kg (SR-612 & SR-606) |
| Dimensions (L, W, H) |
10.5" × 5" × 5.7" | 10.5" × 5" × 5.7" 14.25" x 5" x 5.7" (SR-304) |
10.5" × 5" × 5.7" 14.25" x 5" x 5.7"(SR-612 & SR-606) |
| Input Voltage | 14-32 VDC or 18-27 VAC | ||
| Power Consumption (Consult product manuals for details of power requirements) |
24 VAC: Nominal: 5 VA Max: 21 VA 24 VDC: Nominal: 3 W Max: 10 W |
24 VAC: Nominal: 5 VA Max: 21 VA (348, 334, 324), 11 VA (313), 30 VA (309), 48 VA (304) 24 VDC: Nominal: 3 W Max: 10 W (348, 334, 324), 6 W (313), 11 W (309), 25 W (304) |
24 VAC: Nominal: 5 VA Max: 21 VA (625, 645), 11 VA (618), 29 VA (612), 48 VA (606) 24 VDC: Nominal: 3 W Max: 10 W (625, 645), 6 W (618), 11 W (612), 25 W (606) |
For more information check out our Resources Page