Ranger_XR 

Ranger III

The FLIR Ranger III thermal security camera provides TV-quality thermal video for long-range, 24/7 video security applications. It is flexible enough to provide wide area coverage and long-range, high magnification performance. The Ranger III has three optical configurations to chose from: the LR 50x250mm, XR 100x150mm, and the XR+ 150x750mm. Security operators can field the Ranger III as a portable stand-alone camera, or integrate it into a suite of plug-and-play sensors.

Download the brochure



Features and Benefits


  • High-performance, long-range thermal security camera
  • 50x250mm, 100x500mm, and 150x750mm telescopes available
  • Continuous optical & digital zoom for long reach
  • Unmatched image quality with Digital Detail Enhancement
  • Network ready with IP control and MPEG digital video output available
  • Pelco D serial control available
  • Composite video output for use with video management and display systems
  • Threat geo-location capable with built-in DMC, GPS & LRF (MS version)
  • All-weather construction
  • Backed by FLIR - the world leader in thermal security cameras