Security Products


F-Series F-Series
High-resolution thermal security cameras, giving you video and control over both IP and analog networks. Full 640x480 thermal resolution, giving you greater image detail, range, and analytics performance. Details
Thumb - PT-Series PT-Series
High-performance, multi-sensor pan/tilt cameras, bringing thermal and visible-light imaging together in a system that gives you video and control over both IP and analog networks. Comes in five models that provide full 640 x 480 thermal resolution. Details
Thumb - D-Series D-Series
The D-Series outdoor dome enclosure provides precision pan/tilt control while providing fully programmable scan patterns and radar slew-to-cue and slew-to-alarm functionality. Fully enabled for control and operation over digital and analog networks, D-Series systems deploy a 320 × 240 thermal imager along with a daylight/lowlight 36× zoom color camera. Details
SR Series - Thumb SR-Series
Fixed-site thermal cameras that come in ruggedized, all-weather enclosures, compatible with a wide variety of third-party accessories, making them easy to integrate. Comes in five models all with 640x480 thermal resolution. Details
HRC - Thumb HRC & HRC MS Series
High-resolution, cooled (HRC) thermal security cameras provide TV-quality thermal video for long-range, 24/7 video security applications. Using cooled InSb detectors sensitive to the MWIR waveband and with 640 × 480 resolution, these cameras can detect small targets from extreme ranges, making them the perfect solutions for applications with long perimeters and in situations that need as much warning of potential intrusion as possible. Details
PTZ MS - Thumb PTZ-35MS & PTZ-50MS
The PTZ-35 and -50 Multi-Sensor systems are compact, multi-sensor thermal and visible-light imaging systems with an integrated pan/tilt mechanism. Whether deployed as stand-alone sensors, or integrated into a security network, PTZ-35 and PTZ-50 provide 24/7 threat detection. Details
PTZ-35x140 MS - Thumb PTZ 35x140 MS
The PTZ 35x140 MS has two coupled thermal imaging cameras, so it has the performance of more expensive thermal imagers at a fraction of the cost. Its wide field-of-view imager provides unmatched situational awareness, while its long-range camera can detect intruders from kilometers away. PTZ 35x140 MS also has a daylight/lowlight camera adding another layer of security during daylight hours. Its sealed pan-and-tilt housing encloses all three cameras and provides 360° visibility. Details
Ranger III XR+ - Thumb Ranger III
The FLIR Ranger III thermal security camera provides TV-quality thermal video for long-range, 24/7 video security applications. It is flexible enough to provide wide area coverage and long-range, high magnification performance. Details
Thumb - Guardsman Guardsman
FLIR's Guardsman handheld thermal imaging cameras let security professionals see clearly in total darkness, providing an undeniable tactical advantage. Details
Assessment - Geo-Referencing FLIR Thermal Fence
The FLIR Thermal Fence is a unique combination of thermal security cameras, video analytics software, and other intrusion detection sensors brought together in a scalable, customizable design. With Thermal Fence, you can create a fully integrated perimeter security solution that provides accurate intrusion detection and instant visual alarm assessment capability while minimizing false alarms. Details
PanTilt Pan/Tilt Systems
FLIR Motion Control Systems, Inc. (MCS) offers a complete line of high performance pan/tilt devices for real-time, computer-controlled positioning of virtually any payload including thermal cameras, video cameras, IP cameras, laser rangefinders, and microwave antennas. Details