HRC-S MS & HRC-U MS
The HRC-S MS and HRC-U MS Multi-Sensor systems are powerful, sophisticated PTZ systems for long-range security and surveillance applications. As multi-sensor systems, choose either a JVC TV camera and a 60x Fujinon lens, or a Sony block camera. They support Pelco D communication, RS-232 and -422 interfaces, and are fully Nexus server compatible. The HRC-S MS and HRC-U MS include all the subsystems needed to provide precise threat geo-location. The HRC-S MS and HRC-U MS thermal imagers have 12.5x continuous zoom telescopes that can detect a man-sized threat from nearly 12 miles away.
Features and Benefits
- Proven thermal security camera detects threats at long range, even through total darkness, smoke, dust and light fog; outperforms TV cameras & infrared illuminated day and night
- 14.1° - 1.1° FOV range: HRC-S detects man-sized threats out to 9.25 miles
- 9.4° - 0.75° FOV range: HRC-U detects man-sized threats out to 11.7 miles
- Large-format, high-resolution 640x480 InSb infrared detector offers unmatched sensitivity and 4-times the resolution of mid-format systems, significantly increasing range performance and image quality
- Compact, long-range optics detect threats at extreme ranges while maintaining low weight and small size
- 12.5x continuous zoom lets the operator maintain situational awareness & never lose sight of the threats while zooming in
- Long-range color TV allows for identification of people and events when lighting conditions events
- GPS, LRF, and Digital magnetic compass provide everything needed to calculate the geo-location of anything the imagers can see
- Precision pan/tilt allows operator to make the fine adjustments needed for accurate threat geo-location
- Network enabled: Supports Nexus™ and common Pelco® network control protocols for easy installation and integration into existing networks
- Latest MPEG4 digital video format supports the highest fidelity VOIP possible