Tau SWIR
Miniature High-Performance Shortwave Infrared Cameras
Designed for a variety of OEM applications, including electro optical payloads, weapon sights, night vision, and UAV/UGV sensor sockets; Tau SWIR delivers superior shortwave infrared imaging performance in the 900 nm to 1700 nm or 700 nm to 1700 nm wavebands.

Tau SWIR Infrared Camera
The Tau SWIR joins FLIR's Tau family of best-in-class miniature camera cores. Designed for a variety of OEM applications, including electro optical payloads, weapon sights, night vision, and UAV/UGV sensor sockets; Tau SWIR delivers superior shortwave infrared imaging performance in both the 900 nm to 1700 nm and 700 nm to 1700 nm wavebands.
Tau SWIR incorporates a high-resolution (640 × 512) Indium Gallium Arsenide (InGaAs) 25-micron pixel pitch focal plane array that features variable exposure control, high frame rates (in subwindowing mode), nearly zero image lag, and high quantum efficiency. The camera delivers exceptional image quality in all light levels and features advance automatic gain control and nonuniformity correction.
Weighing only 130 grams (with the M24 lens mount) and measuring only 1.5" x 1.5" x 1.9" Tau SWIR is ideal for small UAV/UGV and battery powered viewers. Power consumption is under 2 Watts (at 20°C case temperature).
Refer to the Export tab for important export information.