2-Dimensional Arrays
We offer a family of 2-dimensional arrays including the ISC9705, ISC9809, ISC9803, ISC0002, ISC0402, ISC0403 and ISC0404. These arrays make excellent imagers for InSb and InGaAs based camera products. The ISC9809, with ultra-low noise and low background sensitivity, is ideal for spectroscopy and astronomy applications. It's also compatible with ultra-violet and visible sensors.
- Formats including 320 x 256, 384 x 288, 640 x 512 and 1K x 1K elements
- Designed for use with infrared detectors including InSb, QWIP and InGaAs
- Common electrical interfaces and features
- Evaluation imaging electronics for FLIR ROICs available through a third-party (SE-IR Inc. - http://www.seir.com/)
Other specialty ROICs offered as standard devices include the ISC0501, 1K x 1K for two-color QWIP detectors, ISC0002 CTIA large format array, and the ISC9807 for infrared imaging spectroscopy.
| ISC9705 | ISC9809 | ISC0704 | ISC0903 | ISC0208 |
![]() |
![]() |
![]() |
||
General purpose InSb & QWIPs 320 x 256 pixel format 30 micron pitch |
Optimized for InGaAs & Low-background InSb 320 x 256 pixel format 30 micron pitch |
Low Power Designed for InSb 320 x 256 pixel format 30 micron pitch |
Dual Polarity 2-color 320 x 256 pixel format 30 micron pitch |
European Format for InSb and QWIPs 384 x 288 pixel format 25 micron pitch |
| ISC9803 | ISC9901 | ISC0002 | ISC0402 | ISC0403 |
![]() |
||||
General purpose InSb & QWIPs 640 x 512 pixel format 25 micron pitch |
General purpose InSb 640 x 512 pixel format 20 micron pitch |
Optimized for InGaAs 640 x 512 pixel format 25 micron pitch |
General purpose InSb & QWIPs 640 x 512 pixel format 20 micron pitch |
ROIC for InSb Detectors 640 x 512 pixel format 15 micron pitch |
| ISC0905 | ISC0904 | ISC0404 | ISC0501 | ISC0802 |
![]() |
![]() |
![]() |
![]() |
|
Dual Polarity 2-color 640 x 512 pixel format 30 micron pitch |
General Purpose for N on P Detectors 1K x1K pixel format 18 micron pitch |
ROIC for InSb Detectors 640 x 512 pixel format 15 micron pitch |
Designed for 2-color QWIPs 1K x 1K pixel format 30 micron pitch |
General Purpose for InSb 1344 x 784 pixel format 14 micron pitch |