Laser Rangefinder

K-Series Laser Rangefinders

FLIR’s MLR-K series laser rangefinders are the smallest and lightest solid state laser multi-kilometer class laser rangefinders available. The units are compact, weighing as little as 115 grams and use less than 1.5 watts (when ranging), making them easy to integrate into handheld systems and stabilized airborne and maritime turrets. The MLR-K series are a cost effective solution for single shot ranging applications. The MLR-2K can range up to 5 measurements per second and the MLR-10K 1 measurement per second making them ideal for precise measurements on moving targets.

 

We also offer the custom design services and volume manufacturing to meet your specific requirements. FLIR OEM is a merchant supplier and also offers a complete line of VCSEL based illuminators, laser pointers/designators and SWIR imaging products.

 


Features & Benefits

Features

Benefits

Single shot ranging Get precise range measurements on moving targets
Up to 5Hz rep rate Get real time measurements
MLR-2K weighs only 115g Ideal for handheld targeting systems
Smallest receiver optics for range available Minimize face plate dimensions in your systems
<10ms ranging latency Fast range readout and track moving targets
0 meter range capability Functions as a laser altimeter
Solar background/fog/smoke compensation Improved false alarm rejection
Digitally controlled Flexible EOM integration
Low power Longer battery life

Specifications

Model

MLR-2K

Datasheet

MLR-10K

Datasheet
  Laser Rangefinder Laser Rangefinder

Specifications

Eye Safety Class 1 Class 1
Typical Measuring Range ~0m-5km ~0m-15km
Total Measurement Range 0-5,000m 50-15,000m
Guaranteed Minimum Measuring Range 1m 25m
Measuring Accuracy +/-1m +/-1m
Measuring Resolution <1m <1m
Multiple Target Detection 3 targets, 20m separation 3 targets, 20m separation
Measuring Rate (Programmable) Max 5Hz (10ms latency) 1Hz (10ms latency) (options available)

Transmitter

Laser Type Diode-pumped Er:Glass laser Diode-pumped Er:Glass laser
Operating Wavelength 1535nm 1535nm
Beam Divergence 0.6mrad +/-0.1mrad 0.7mrad +/-0.1mrad (options available)
Transmitter Optics Diameter 11mm 11mm
Pulse Energy 0.1mJ 1mJ
Pulse Duration 2ns 6ns
Laser Classification 1M (EN 60825-1:2007) 1M (EN 60825-1:2007)
Shot Number Lifetime >50,000,000 >50,000,000

Receiver

Detector Type APD APD
Receiver Optics Diameter 25mm 30mm
Communication Interfaces RS-232 RS-232

Electrical Parameters

Power Supply (external) 5 V 5 V
Current Consumption in Stand-by <0.15A <0.1 A <0.1 A
Max. Current Consumption 1.5W 2W

Mechanical

Weight 115g 276g
Dimensions (L x W x H) 34mm x 54mm x 96mm 37mm x 51mm x 91mm

Ambient Conditions

Operation Temperature -40°C to 63°C -40°C to 63°C
Storage Temperature -55°C to 70°C -55°C to 77°C