Mini-Core HRC
The FLIR Mini-Core HRC mid-wave camera core is available in multiple configurations, making it extremely OEM-friendly. 300Z comes with continuous optical zoom; 460T comes with three lenses that are instantaneously remotely interchangeable depending on whether you need to see far, middle distance or near; if your application calls for a consistent field of view, then you can select fixed, interchangeable lenses; or, you can select a lens-less core wherein you implement your own optical path.
Key Features:
- Cooled Mercury Cadmium Telluride detector
- 640 x 512 pixel resolution
- Continuous optical zoom, triple FOV, fixed lens, and lens-less core configurations available
- Optional Vilga Tracker and E-stab provide steady video captured from unsteady environments
- Powerful image processing algorithms embedded in hardware and software
- Easy to integrate and compatible with common power and video interfaces
DRI Chart
Mini-Core HRC: 50mm |
|
| Man | |
| Detect: |
2.2km |
| Recognize: |
0.6km |
| Identify: |
0.3km |
Vehicle |
|
| Detect: |
5km |
| Recognize: |
1.3km |
| Identify: |
0.7km |
Mini-Core HRC: 100mm |
|
| Man | |
| Detect: |
4.1km |
| Recognize: |
1.1km |
| Identify: |
0.6km |
Vehicle |
|
| Detect: |
8.5km |
| Recognize: |
2.5km |
| Identify: |
1.3km |
Mini-Core HRC: 200mm |
|
| Man | |
| Detect: |
7.3km |
| Recognize: |
2.1km |
| Identify: |
1.1km |
Vehicle |
|
| Detect: |
13.9km |
| Recognize: |
4.7km |
| Identify: |
2.5km |
Mini-Core HRC: 300mm |
|
| Man | |
| Detect: |
9.7km |
| Recognize: |
2.9km |
| Identify: |
1.55km |
Vehicle |
|
| Detect: |
16.6km |
| Recognize: |
6.4km |
| Identify: |
3.5km |
Mini-Core HRC: 460mm |
|
| Man | |
| Detect: |
12.6km |
| Recognize: |
4.5km |
| Identify: |
2.4km |
Vehicle |
|
| Detect: |
19.3km |
| Recognize: |
9km |
| Identify: |
5.3km |
Mini-Core HRC: 600mm |
|
| Man | |
| Detect: |
14.7km |
| Recognize: |
6km |
| Identify: |
3.4km |
Vehicle |
|
| Detect: |
19.6km |
| Recognize: |
10.4km |
| Identify: |
6.4km |