Japanese Simplified Chinese Español Deutsch Italia Russian Français English
 
 

Affordable Thermal Imaging


Navigator II


The Navigator II is an economic, fixed mounted thermal imager. It provides crisp, clear thermal imagery in total darkness, light fog, and smoke. It features the same thermal imaging technology found in many of FLIR's most sophisticated marine systems, but is packaged for users who have navigation as their primary application. Unlike other night vision systems that require low amounts of light to generate an image, the Navigator IIneeds no light at all. The user can choose between two different versions of the Navigator II, fixed mounted or pan-and-tilt.

 

 
 

 
 
Bookmark and Share
 

Extremely affordable 

The Navigator II comes at an extremely affordable price. As from now on, price is no longer an object to use thermal imaging on board of your vessel.

Crisp thermal images 

The Navigator II provides crisp, clear thermal imaging, 320 x 240 pixels. This allows the user to see more detail and detect more and smaller items.

Wide-angle lens 

The Navigator II is equipped with a 19 mm wide angle lens. Not only does it give you an extremely wide field of view (36°), it also eliminates the need for stabilization of the system.

Different versions available 

The Navigator II comes in two different versions:
- Static: This is a fixed mount version of the Navigator II. Once installed, it is always looking in the same direction.
- Pan/Tilt: Apart from rotating +/- 180°, this version also has the possibility of tilting +/-45° through joystick operation. This way the operator can scan an entire area and look wherever he wants.

Designed for use in harsh maritime environments  The Navigator II is an extremely rugged system. Its vital core is well protected, IP66 rated, against humidity and water. The Navigator II can be cleaned with a hose just like any other equipment. The Navigator operates between -25°C and +55°C.
Remote control panel  The Navigator II Pan/Tilt comes standard with a remote control panel with integrated joy stick to operate the Pan/Tilt.
Easy-to-use pan and tilt system  The Navigator II Pan/Tilt is equipped with intuitive joystick control which allows the captain to see +/-180° horizontal and/or +/-45° vertically. This offers excellent situational awareness. The pointing direction of the Navigator II will be indicated on your screen so that you always know in which direction the camera is looking.
Lightweight  Extremely lightweight, both versions of the Navigator II can be installed at any position on board. They can be mounted at an optimal observation point providing maximum field of view.
Easy-to-install  Both versions of the Navigator II are extremely easy to integrate on board of a yacht. The images from the Navigator’s 320 x 240 pixels detector can be displayed on virtually any existing multifunction (i.e. chart plotter) display that accepts composite video.

 

 

 

 



 

 

 

 

 

 

 

 
 

  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.