Special Price FLIR C3 Educational Kit

FLIR Systems is bringing the power of thermal imaging to elementary schools, high schools and other educational institutes with the special priced C3 Education Kit.

 

FLIR C3 Education Kit includes:

  • FLIR C3 thermal imaging camera
  • Tripod mount
  • ResearchIR Software
  • Access to FLIR education content with lectures, experiments and teacher’s guides; check out samples here

This kit is available with an exclusive discount for educators and students. It has been specifically designed as a complementary technology to classroom instruction and student labs.

Request More Information

Already bought a FLIR C3 Educational Kit? Fill out the access form to get more lectures, experiments and guides

FLIR C3: Perfect Tool for Visualizing Temperature

The FLIR C3 is a full-featured, pocket-sized thermal camera. Affordable, lightweight and small it is the perfect tool for classroom use.

FLIR C3 produces thermal images of 80 x 60 pixels. Temperatures can be read from each of the 4,800 pixels. Images can be stored inside the camera and recalled for on camera analysis. Additionally, the C3 Education Kit includes software for real-time streaming and recording of thermal movies. Thermal images can be easily downloaded to a PC, Mac or tablet for viewing and analysis.

FLIR C3 is easy-to-use. A brilliant 3” intuitive touch screen with auto orientation allows easy and quick access to all camera functions.

FLIR C3 also incorporates a visible camera. FLIR patented Multi-Spectral Dynamic Imaging (MSX) overlays the thermal image with the visual image so that you get clear easy to understand thermal images.

Illuminating Education with Infrared Brochure

*This package is available only for schools, high schools, universities and other educational institutions