Extech VPC260

6-Channel Particle Counter

$1,049.00

The VPC260 is a 6-channel particle counter for monitoring workplace environmental health and quality. Measure up to 6 channels of particle sizes plus air temperature, relative humidity, dew point, and wet bulb. Check indoor air quality for exhaust, smoke, respirable crystalline silica dust (RCS), airborne combustible dust, and other harmful air pollutants.

Simultaneously measure and display 6 channels of particle sizes (down to 0.3 μm), air temperature, humidity, dew point and wet bulb
Export data in CSV format to a PC via USB cable for easy reporting and documentation
Easily operate the VPC260 with one hand for convenient air quality monitoring

Specifications

General
Air Temperature 0°C to 50°C (32°F to 122°F); Accuracy: ±1.8°F (±1.0°C)
Coincidence Loss 10% @ 2,000,000 counts per ft³
Counting Efficiency 50% @ 0.3 µm (100% for particles >0.5 µm)
Dew Point 0°C to 50°C (32°F to 122°F)
Max Flow Rate 0.035 ft³/min (1.0 L/min) controlled by internal pump
Particle Size 0.3 µm, 0.5 µm, 1.0 µm, 2.5 µm, 5.0 µm, 10 µm
Readout Modes Cumulative, Differential, Concentration
Relative Humidity 0 to 100% RH; Accuracy: ±3.5% RH (20% to 80% RH)
Size [L × W × H] 238 mm × 73 mm × 50 mm (9.3 in × 2.8 in × 2.0 in)
Storage Capacity 1000 data sets
Wet Bulb 0°C to 50°C (33°F to 122°F)
Additional Details
Certifications CE, UKCA
Display 2.8” TFT Color LCD Display
Power 9 V DC / 2A
7.4 V lithium-ion battery
Warranty 2 years
Weight 448 g (0.988 lb)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech VPC260 Software

You must be logged in to download file.

User Manual

Extech VPC260 User Manual GB

User Manual

Extech VPC260 User Manual

Datasheet

Extech VPC260 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart