The NEW FLIR M-Series - Pan-Tilt-Zoom Thermal Imaging Camera | FLIR Systems  

Introducing
FLIR’s Fire Truck
Thermal Imaging Solutions

FLIR M-Series

Pan-Tilt-Zoom TICs for ARFF, Hazmat and Rescue Trucks

FLIR’s new M-Series redefines thermal imaging for first responder vehicles, drawing on our many years of experience in building combat-proven thermal cameras for militaries and government agencies around the world.

With up to 640 × 480 thermal imaging, M-Series cameras let you see more from farther away, even in the smokiest, darkest conditions.

Download Datasheet  

Steer Clear of Danger & Size Up the Scene

Vehicle-mounted M-Series TICs can help you quickly assess conditions as you approach a scene and upon arrival. See farther at night en route, detect fire intensity from a safer distance, spot temperature differences indicating the presence of hazardous materials, visualize liquid levels in tanker trucks, scan for skid mark residual heat, look for victims ejected from vehicles, and locate the seat of a fire for initial attack.

Take Control Right from the Officer’s Seat

FLIR M-Series cameras come with a simple joystick controller that lets you quickly and continuously pan 360 degrees, tilt up or down 90 degrees, and digitally zoom to help you target areas of concern using your in-truck display system.

See More with High Res Thermal + Visible

Choose from three M-Series models: the KPT3 with 320 × 240 thermal imaging, the KPT6 with 640 × 480 pixels, or the KPT6V with a b&w lowlight CCD camera that packs a powerful dual thermal imaging and visible light payload into one compact PTZ unit.

Weatherproof and Simple to Install

Built to withstand harsh environments and powerful jets of water, all M-Series cameras easily mount to the rooftop of your first responder vehicle cab and seamlessly integrate with existing electronics and displays.

M-Series Specifications

Model FLIR M324XP FLIR M625XP FLIR M625L
IR Thermal Resolution 320 × 240 VOx Microbolometer 640 × 480 VOx Microbolometer 640 × 480 VOx Microbolometer
Black & White Lowlight Camera     768 × 494 with FOV matched to IR
Range Performance Person 1,500 ft (457 m)
Small vehicle 4,200 ft (1280 m)
Person 2,700 ft (823 m)
Small vehicle 1.38 mi (2.2 km)
Person 2,700 ft (823 m)
Small vehicle 1.38 mi (2.2 km)
E-Zoom 2x 2x and 4x 2x and 4x