FLIR ONE First Generation for iPhone 5/5s

 
FLIR ONE

Out of Stock

FLIR ONE is lightweight, easy to connect and easy to use.

You’ll explore the world around you in ways you never thought possible, with no additional cords, cases, devices or screens necessary. Simply attach FLIR ONE to your smartphone or tablet and take it with you wherever you go. A new world of vision in the palm of your hand.

  • Non contact spot temperature measurement
  • Patented MSX Technology for superior image quality
  • Built-in battery means no reduction in handset battery life
  • Features automatic shuttering Lepton thermal camera module
  • Protective case included
  • FLIR ONE App includes features like thermal panoramas and thermal timelapse
 

MSX Technology

Why does my FLIR ONE have two cameras?

Raw thermal images are beautiful, however, they don't provide too much physical detail. So the FLIR ONE blends both images using MSX Technology, providing physical detail to the raw thermal reading. With MSX Technology, the FLIR ONE captures what nothing else can.

Thermal Image

THERMAL IMAGE

Visible Image

VISIBLE IMAGE

Extracted Detail

EXTRACTED DETAIL

Combined Image

COMBINED IMAGE

LEPTON CAMERA

This is the camera that allows the FLIR ONE to take a thermal reading. Smaller than a dime, it's the most compact long-wave infrared sensor available.

 

STANDARD CAMERA

Every time you capture a thermal reading with the FLIR ONE, you are also taking a standard picture. This picture will provide physical detail to the raw thermal reading.

Technical Specifications

 

FLIR ONE Accessory

  • Scene temperature range: 32°F to 212°F (0°C to 100°C
  • Operating temperature: 32°F to 95°F (0°C to 35°C)
  • Weight: 3.9 ounces, 110 grams
  • Dimensions: L 5.5 inches (140 mm) x W 2.4 inches (61 mm) x H 0.85 inches (22 mm)
  • Battery capacity: 1400 mA/h (maximum thermal imager battery life is approximately four hours continuous use. FLIR ONE does not consume power from the iPhone battery, nor does it charge the iPhone battery)
  • Core: FLIR Lepton™ thermal camera core
  • Visible camera: VGA (used for FLIR® MSX® blending)
  • Sensitivity: ability t o detect temperature differences as small as 0.18°F (0.1°C)
  • Charging method: micro USB and 1A wall charger (charges FLIR ONE only)
  • iPhone compatibility: iPhone5, iPhone5S running iOS 7 or above
  • Included accessories: USB charging cable, iPhone case, and jack audio adapter.
  • Certifications and standards: FCC, CE, RoHS, CAN ICES-3 (B)/ NMB-3(B), UL
 

FLIR ONE App

  • Color palettes (B/W, W/B, rainbow, contrast, arctic, hot/cold, iron)
  • MSX blending (adds visible spectrum detail to thermal images and enhances resolution)
  • Features include FLIR ONE Panorama™, FLIR ONE TimeLapse™, and FLIR ONE CloseUp™ functions
  • Still image capture
  • Video capture (.mov format)
  • °F and °C temperature readout (spot meter)
  • Easy sharing (Twitter, Facebook, Instagram, e-mail, SMS, etc.)
  • Copy images to camera roll
  • Battery charge monitor
  • Automatic thermal shutter
DOWNLOAD APP  

Device Compatibility

Model Comments
iPhone SE Accessory has been designed to connect specifically to these models, and has been certified by the developer to meet Apple performance standards. Apple is not responsible for the operation of this device or its compliance with safety and regulatory standards. Please note that the use of this accessory with iPhone may affect wireless performance.
iPhone 5s
iPhone 5