Thermal imaging is one of the most powerful technologies
ever developed to enhance human vision.

Normally, our vision is limited to a very small portion of the electromagnetic spectrum. Thermal energy has a much longer wavelength than visible light. So long, in fact, that the human eye can’t even see it, just like we can’t see radio waves.

With thermal imaging, the portion of the spectrum we perceive is dramatically expanded, helping us “see” heat. Visible light doesn’t affect the thermal world, so you can see equally well in highly lit and totally dark environments.

The FLIR ONE thermal camera allows us to see things the naked eye could never perceive on its own.

WHAT DO YOU GET?

FLIR ONE is lightweight, easy
to connect and easy to use.

You’ll explore the world around you in ways you never thought possible, with no additional cords, cases, devices or screens necessary. Pop it onto your iPhone5 or 5s, and take it with you wherever you go. A new world of vision in the palm of your hand.

What to expect when you open the box.

LEPTON TECHNOLOGY

We’ve taken the technological precision of military-grade night vision, and packed it into a wafer-form camera smaller than a dime.

MSX® TECHNOLOGY

The patented, exclusive image-blending process called Multi-Spectral Dynamic Imaging combines the photo with the thermal image, producing images of unrivaled clarity and quality.

LIGHT AND COMPACT

Weighs just 3.9 ounces, and displays directly
on your phone’s screen.

LEPTON THERMAL CAMERA

The most compact long-wave Infrared sensor
in existence, Lepton captures detailed thermal images or video at the touch of a button.

STANDARD CAMERA

The camera lens simultaneously captures a
standard image every time you shoot a
thermal photo or video.

EVERYTHING ELSE

  • Headphone extender
  • Micro USB charging cable
  • Quick user guide

SLIM CASE

Snaps easily onto your iPhone5 or 5s like a protective case.

FLIR ONE SPECIFICATIONS

  • Scene range temperature: 32 °F to 212 °F (O °C to 100 °C)
  • Operating temp: 32° to 95° F (0° to 35° C)
  • Weight: 3.9oz, 110grams
  • Dimensions: L 5.5 inches (140 mm) x W 2.4 inches (61 mm) x H .85 inches (22 mm)
  • Battery capacity: 1400 mA/h (maximum thermal imager battery life is approximately two hours continuous use. FLIR ONE does not consume power from the iPhone battery, nor does it charge the iPhone battery)
  • Core: FLIR Lepton thermal camera core
  • Visible camera: VGA (used for FLIR® MSX® blending)
  • Sensitivity: ability to detect temperature differences as small as 0.18 °F (0.1°C)
  • Charging method: micro USB and 1A wall charger (charges FLIR ONE but not the iPhone)
  • iPhone compatibility: iPhone5, iPhone5S running iOS 7 or above
  • The FLIR ONE app is available for download from the Apple App Store.
  • Included accessories: USB charging cable, iPhone case, and jack audio adapter.
  • Certifications and standards: FCC, CE, RoHS, CAN ICES-3 (B)/NMB-3(B), UL

FLIR ONE APP

The FLIR ONE App will soon be available for download on the Apple App Store.

It provides a simple user interface with a variety of functions for operating your new FLIR ONE device. And this is just the beginning.

DEVELOPER KIT

The FLIR ONE software development kit will be available soon.

Sign up to be notified of the kit release.

COMING SOON THERMAL APPS FOR FLIR ONE

FLIR ONE TimeLapse

Timelapse video lets you quickly observe the often-subtle way things change by speeding up time. Combine that with the thermal imaging power of a FLIR ONE-enabled iPhone 5/5s, and now you can view, capture, and easily share incredible thermal time lapse movies, showing changes in a scene and its temperatures over time.

FLIR ONE Panorama

Apply the power of your FLIR ONE-enabled iPhone 5/5s to awe-inspiring panoramic images with FLIR ONE Panorama. Capture stunning wide-angle pictures of breathtaking scenery, then easily save, manage and share them with the world. Get the big picture in a way you’ve never seen it before!

FLIR ONE Paint

Create and share fun and dramatic photos that blend color and thermal elements together with your FLIR ONE-enabled iPhone 5/5s. FLIR ONE Paint is an easy way
to capture color photos and convert selected elements from color to thermal with
the swipe of your finger. So you can create images that make selected objects
really stand out!