• First personal thermal imaging device for the iPhone*, available at popular retail outlets in 2014 for less than $350. FLIR ONE™ for select Android models will be available later in 2015.
  • See in the dark, observe invisible heat sources, compare relative temperatures, see through smoke, and even see through some materials.
  • Fits on the phone like a protective case, displays a live thermal image of the world around you right on the phone’s screen, and captures still images and videos.
  • Load captured images directly to the camera roll and easily share on Facebook, Twitter, Instagram, and other social-media channels.
  • Onboard battery source powers the device for more than two hours of continuous use.
  • Available in three colors (space grey, white, and gold), which seamlessly match the brushed aluminum and matte black or white exteriors of iPhone5s* models.
  • Software development kit to develop FLIR ONE™ apps will be available in Q2 2014.
  • Scene range temperature: 32 °F to 212 °F (O °C to 100 °C)
  • Operating temp: 32°F to 113 °F (O °C to 45 °C)
  • Weight: 3.2 ounces (90.718 grams)
  • Dimensions: L 5.5 inches (139.7 mm) x W 2.4 inches (60.96 mm) x H .85 inches (21.59 mm)
  • Battery capacity: 1400 mA/h maximum thermal imager battery life is approximately two hours continuous use)
  • Core: FLIR® Lepton thermal camera core
  • Visible camera: VGA (used for FLIR® MSX® blending)
  • Charging method: micro USB and 900 mA wall charger (charges FLIR ONE™ and then the iPhone*; not included)
  • Connects to iPhone* with USB interface
  • iPhone* compatibility: iPhone5*, iPhone5s* running iOS 7 or above
  • Included Apps: FLIR ONE™
  • Included accessories: USB charging cable, audio jack
  • Certifications and standards: FCC, CE, RoHS
  • Color palettes (Gray, Rainbow, Contrast, Arctic, Coldest, Hottest, Iron)
  • MSX Blending (Adds visible spectrum detail to thermal images and enhances resolution)
  • Still image capture
  • Video capture (.mov format)
  • F and C temp readout (spot meter)
  • Copy images to camera roll
  • Battery charge monitor

BACK