NEW FLIR ONE Gen 3 | FLIR Systems
 
$39999

FLIR ONE® PRO
Thermal Imaging Camera Attachment

The all new FLIR ONE Pro gives you the power to find invisible problems faster than ever. Its revolutionary VividIR™ thermal image processing lets you see more details and provide your customers with proof that you solved their problem right the first time. Whether you’re inspecting electrical panels, looking for HVAC problems, or finding water damage, the new FLIR ONE Pro is a tool no serious professional should be without.

The upgraded FLIR ONE App offers account sign in to enable automatic warranty registration and all the latest updates from FLIR. It is engaging and shows what else you can do with your FLIR ONE. The app connects with smartwatches, includes Tips & Tricks videos, accesses the worldwide FLIR ONE community, and allows sharing to the social media of your choice.

 

Home & Building Inspection

Whether you’re a building contractor or realtor, FLIR ONE Pro gives you and your customers the information they need to make important decisions thanks to FLIR’s VividIR™ image enhancement. See the heat differences that go along with missing, damaged, or inadequate insulation, building envelope air leaks, and moisture intrusion or damage for yourself, and cut down on guesswork. It can help you quickly find the sources of energy loss, destructive water damage, and structural issues, plus you can show your customers evidence of the problems – and repairs – so that you can work faster and more efficiently.

HVAC & Plumbing

If you work on HVAC or plumbing systems, you need one simple tool to help you find problems quickly and provide easy-to-understand pictures that show your customers exactly what the issues are…and prove that you’ve fixed them. Whether it's an air leak, water leak, or electrical short, FLIR ONE Pro can show you where to begin repairs.

ELECTRICAL ISSUES

Many common electrical problems create excess heat. This makes finding potential electrical issues quick and easy the FLIR ONE Pro. Plus, you can get accurate, non-contact temperature measurement while staying a safe distance from energized equipment to provide the vital information you need to accurately diagnose a problem.

DIY GONE WILD

If you’re a hardcore DYIer, FLIR ONE Pro will help you take your projects to the next level. Whether you’re tackling that ever expanding to-do list around the house (and proving you did it right), or working on your favorite set of wheels, FLIR ONE Pro will help you do more – and do it better – than ever. Plus, you won’t have to take a home inspector’s word for it that your new house doesn’t have leaky doors or windows that have failed.

FLIR ONE PRO Features

 
 

Image Detail & Clarity

With a 4x improvement in thermal resolution, and VividIR™ image processing, FLIR ONE Pro gives you the ability to see more detail, measure smaller components from farther away, and work more safely around energized equipment.

 

FLIR MSX®

FLIR ONE Pro’s MSX feature takes the edge detail from the color camera and embosses it on top of the thermal image, so you get more image detail than ever in a single image.

 

Jobsite Tough

FLIR ONE Pro is built to take the abuse that working on a jobsite dishes out every day. Rated to take a drop from 1.8 meters, FLIR ONE Pro is built to last.

 

Expanded Measurement

FLIR ONE Pro’s expanded temperature range means you can measure temperatures between -4°F and 752°F (-20° to 400°C). With up to three spot temperature meters and six temperature regions of interest, FLIR ONE Pro gives you added on-the-go image analysis and reporting capability.

 

OneFit™ Compatibility

The revolutionary OneFit adjustable-height connector ensures that your FLIR ONE Pro will fit your phone or tablet, even when it’s in a compatible case. With OneFit you won’t have to choose between thermal vision and protecting your device.

 

FLIR ONE App

The upgraded FLIR ONE App offers account sign in to enable automatic warranty registration and all the latest updates from FLIR. It is engaging and shows what else you can do with your FLIR ONE. The app connects with smartwatches, includes Tips & Tricks videos, accesses the worldwide FLIR ONE community, and allows sharing to the social media of your choice.

FLIR ONE Pro Specifications

Model Number FLIR ONE Pro
General
Certifications MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
Operating temperature 0 °C – 35 °C (32°F – 95°F) , battery charging 0 °C – 30 °C (32°F – 86°F)
Non-operating temperature -20 °C – 60 °C (-4°F – 140°F)
Size 68mm W x34mm H x14mm D (2.7in x 1.3in x .6in)
Weight 36.5g
Mechanical shock Drop from 1.8m
Video
Thermal and visual cameras with MSX
Thermal sensor Pixel size 12μm, 8 – 14μm spectral range
Thermal resolution 160x120
Visual resolution 1440x1080
HFOV / VFOV 55° ± 1° / 43° ± 1°
Show more specifications...  
Frame rate 8.7Hz
Focus Fixed 15cm – Infinity
Radiometry
Scene dynamic range -20°C – 400°C, -4°F - 752°F
Accuracy ±3°C or ±5%, typical
Percent of the difference between ambient and scene temperature. Applicable 60s after start-up when the unit is within 15 °C – 35 °C and the scene is within 5 °C – 120 °C.
Thermal sensitivity (MRDT) 150mK
Emissivity settings Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
Reflected background temperature is 22°C
Shutter Automatic/Manual
Power
Battery life Approximately 1h
Battery charge time 40min
Interfaces
Video Male Lightning (iOS), Male USB-C (Android)
Charging Female USB-C (5V/1A)
App
Video and still image display/capture Saved as 1440x1080
File formats Still images – radiometric jpeg
Video – MPEG-4 (file format MOV (iOS), MP4 (Android))
Capture modes Video, Still image, Time lapse
Palettes Gray (white hot), Hottest, Coldest, Iron, Rainbow, Contrast, Arctic, Lava and Wheel.
Spot meter Off / °C / °F. Resolution 0.1°C / 0.1°F
Adjustable MSX distance 0.3m – Infinity
Battery charge monitor 0 – 100%

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Available Models

 
NEW FLIR ONE PRO for Android | FLIR Systems  
 

FLIR ONE PRO
for Android (Micro-USB)

 

$399.99

 
 

Thermal accessory for your Micro-USB Android smart phone or tablet.

Check Compatibility

 
 
NEW FLIR ONE PRO for Android | FLIR Systems  
 

FLIR ONE PRO
for Android (USB-C)

 

$399.99

 
 

Thermal accessory for your USB-C Android smart phone or tablet.

Check Compatibility

 
 
NEW FLIR ONE PRO for iOS | FLIR Systems  

FLIR ONE PRO
for iOS

 

$399.99

 
 

Thermal accessory for your Apple iPhone or iPad with lightning connector.

 

 
 
 
FLIR Support - Talk to a Specialist | FLIR Systems
Questions?

Call 1-866-477-3687 to chat with a knowledgeable specialist.

FLIR Support - FLIR Factory Certified | FLIR Systems
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

FLIR ONE Pro