Scout TS-Series

Scout TS-Series

The TS-Series continues to provide unparalleled field performance and value along with excellent image quality. An expanded array of six models with differing resolutions and optical performance, field-swappable batteries, and available image and video capture make the TS-Series perfect for expedition leaders, wildlife management professionals, and ranchers.

FLIR Scout TS-Series Datasheet
FLIR Tactical/Outdoor Catalog

 

Scout TS-Series Features

Powered by the same advanced technology used by military and law enforcement, Scout TS is a powerful thermal imaging camera affordable enough to give those who love the outdoors the unsurpassed, practical advantage of full-resolution thermal imaging night vision.

  • Guide and See at Night
  • Track and Stay Safe
  • Search as a Volunteer
  • Explore the Wild
  • Identify Uninvited Guests
  • Locate the Herd
  • Navigate with Confidence
  • Guard Your Safety

 

Small, rugged, and ergonomic, Scout TS provides direct push-button access to all of its controls, and weighs less than a pound and a half. Built around FLIR's cutting-edge thermal night vision technology, Scout creates video images from heat, not light, and displays this video on its built‐in LCD eyepiece so you can experience the world as it happens, day or night. Plus, the TS-Pro series gives you the added convenience of recording straight to a removable SD card.

  • Six Models – Available in different resolutions and with a variety of image and video capture and storage options
  • Multiple Lens Options – Choose from a model with a 19 mm lens and optional 2× optical extender or the longer range model equipped with a 65 mm lens
  • Shuttered Eyepiece – Keeps light from coming out of the viewfinder and avoids alarming animals or other target subjects
  • Rugged All-Weather Design – Built to withstand the demands of day-in, day-out rugged outdoor use
  • Ready to Go When You Are – Battery operation with field-swappable AA common batteries plus Power In/Charging, RCA video out via standard Hot Shoe attachment
  • Three Selectable Palettes – White Hot, Black Hot, and the powerful Instalert™ detection palettes provide excellent image detail in different environments

 

Scout TS-Series Export Information