Optics Planet 2015 Brilliance Awards Winner

FLIR ThermoSight® R-Series Thermal Night Vision Rifle Scope

Built by the leader in infrared technology, the FLIR ThermoSight® R-Series is the world’s first line of thermal night vision rifle scopes for non-game hunting starting under $3,500. Compact and easy-to-use, the ThermoSight® R-Series combines the features you want with the thermal performance you expect. The ThermoSight R-Series is the ideal night vision scope because it detects heat energy, instead of light. Conventional image intensified (I2) night vision scopes require illumination from moonlight or other sources, and can't reveal what's hiding in the shadows or in low-contrast environments like the R-Series.

 

Explore the FLIR ThermoSight R-Series microsite to learn more!

 

The scope optimizes images automatically using FLIR’s own advanced image correction technology. And a simple four-button design and menu interface lets you adjust zoom in one click and all other settings in three clicks or less.

 

ThermoSight R-Series Brochure
FLIR Tactical/Outdoor Catalog

 

Features

  • Multiple resolution and lens options
  • 3-inch eye relief with protective eyepiece
  • Up to 16× magnification
  • Advanced Image Correction
  • Shock Reduction System
  • Simple, 4-button operation
  • Three reticle settings with a repeatable and dependable zero
  • Up to six video palettes, including FLIR’s exclusive “InstAlert”
  • Qualified for an MSR semi-automatic platform, up to .30 Cal

Benefits

  • Better image contrast at night than I2 “green” night vision
  • Lightweight and reliable
  • Video output (on most models)
  • Compatible with a 1913 Mil-Std Picatinny Rail System
  • Internal battery runs >4 hours

 

Disclaimer: Use of thermal scopes for game and non-game hunting varies dramatically by state. Check state and local regulations before purchasing. Equipment requires US State Department authorization for export. Diversion contrary to US law prohibited. Contact exportquestions@flir.com with questions.