Thermal Imaging for Building Diagnostics

Missing, damaged, or inadequate insulation, building envelope air leaks, moisture intrusion, and substandard work are costly to residential and commercial building owners. An infrared camera can help you quickly see and find the sources of energy efficiencies, destructive water damage, and structural issues so you can help customers make informed decisions on needed repairs that can help them save energy dollars and stay more comfortable.

Building Insulation Issues on a House Facade Causing Severe Energy Losses

The infrared image shows insulation issues on a house facade causing severe energy losses.

FLIR infrared cameras make it easy to perform non-destructive inspections that isolate cold and warm air infiltration/exfiltration so necessary repairs and improvements can be made to tighten energy efficiency. FLIR thermal imagers can also instantly show temperature differences that verify what’s wet and what’s dry and are the IR inspection cameras preferred most by building experts for fast, reliable diagnosing of a full range of building applications, from energy audits and restoration to roofing and commissioning.

In addition to the most advanced infrared cameras, FLIR offers building diagnostics training for an even faster ROI. Take the Level I Certified Building Investigations class offered by the Infrared Training Center (ITC)or one of ITC’s many other certified IR courses. Learn the art and science of using an infrared camera to get the most out of your thermal imaging investment.

Choose the infrared camera that is right for you:

FLIR MR160  

FLIR MR160 Imaging Moisture Meter

The FLIR MR160 is the only moisture meter with the power to show you where to measure the problem. Featuring Infrared Guided Measurement (IGM) technology powered by a FLIR Lepton® thermal imaging sensor, MR160 helps you quickly see temperature patterns that point to potential hidden moisture so you know right where to place the meter probe to capture accurate readings.


flir-c2  

NEW! FLIR C2

The FLIR C2 is the world's first full-featured, pocket-sized thermal camera designed especially for building applications. Keep it on you so you're ready anytime to find and show hidden heat patterns that point out energy waste, structural defects, plumbing clogs, HVAC issues, and other problems.


FLIR TG165 Spot Thermal Camera  

FLIR TG165 Spot Thermal Camera

The FLIR TG165 gives you the advantage of thermal imaging to discover temperature issues you can’t see with a typical IR thermometer. You’ll work more quickly—and have confidence you won’t miss anything vital. Equipped with FLIR’s exclusive Lepton™ micro thermal camera, the TG165 helps you identify heat patterns, reliably measure temperature, and store images and data for reports. And with a spot ratio of 24 to 1, you can take accurate readings from safer distances.


FLIR Ex-Series Infrared Camera  

FLIR E4, E5, E6 & E8 Infrared Cameras with MSX

Easier than a smartphone, only FLIR’s E4 thru E8 line offers such an affordable, unprecedented choice to new thermographers and seasoned pros alike. Each model includes thermal, visible, and revolutionary MSX imaging.


FLIR E-Series Infrared Camera  

FLIR E40bx, E50bx and E60bx Infrared Cameras, Now with MSX

E-Series continues to revolutionize thermal inspection efficiency with more onboard tools for faster imaging, analysis and sharing. Featuring MSX to instantly recognize problem locations, a simpler touchscreen interface, auto screen orientation, Wi-Fi streaming to mobile devices, and Bluetooth to MeterLink test gear.


FLIR T420bx and T440bx Infrared Camera  

FLIR T420bx and T440bx Infrared Cameras with MSX

The T420bx and T440bx provide superior thermal resolution, an ergonomic rotating optical block, and fast auto-focus to help the busiest inspectors get the best images easier than ever, even from the toughest angles. Plus speedy wireless communication, MSX enhancement, and more.


FLIR T620bx and T640bx Infrared Camera  

FLIR T620bx and T640bx Infrared Cameras with MSX

The T620bx and T640bx combine incredible 640×480 IR detail with the comfortable flexibility you need to shoot from low, high, and tough angles effortlessly. A larger touchscreen, the best thermal sensitivity, a viewfinder, continuous auto focus, and extra productivity features make inspections a breeze.


FLIR T1K HD Thermal Imaging Camera

FLIR T1K HD Thermal Imaging Camera

Get ready for outstanding thermal infrared performance, built on 50 years of experience. With its remarkable range, up to 3.1 MP in resolution, and customization to fit your needs, the T1K is designed to be the ultimate tool to streamline your workday, and make you the hero.