Thermal Imaging for Energy Auditing & Home Inspection

Thermal imaging for air tightness and energy efficiency are important quality control measures when building or renovating a home. Heat loss can account for up to 50% of total energy consumption in a building with causes ranging from air leakage through chimneys, attics and wall vents to badly sealed doorways and failing argon gas windows to missing insulation.

Detection and Visualization of Air Infiltration and Exfiltration

Adequate air exchange is important for occupant comfort, health and safety, but most buildings have a far higher rate of air leakage than necessary. The root cause is often poor design and/or construction which allows air to leak in or out. Without thermal imaging, the source of these drafts can be extremely difficult to detect and visualize. But with thermal imager in hand, inspectors and contractors can readily uncover the source of the heat issue, leading to helpful advice on the best improvements and repairs to stop energy loss.

New buildings must meet modern energy efficiency standards and building codes. Reducing drafts and heat loss due to poor insulation, not only do homes and businesses become more comfortable, customers conserve energy and save considerably on utility bills.

Improved Energy Efficiency

 Thermal imaging cameras are well-established as valuable inspection tools that help reveal missing insulation, HVAC air flow and equipment issues, radiant heating malfunctions, compromised roofing, and much more. By detecting and locating patterns and sources of heat loss that are invisible to the naked eye, thermal images provide convincing evidence in reports where improvements need to be made and how well they’ve been completed.

Choose the infrared camera that is right for you:

FLIR C-Series Thermal Camera | FLIR Systems

NEW FLIR C-Series

Professional Thermal Imaging in Your Pocket

FLIR C-Series is the world's first full-featured, pocket-sized thermal camera designed for building applications. Use it to point out energy waste, structural defects, plumbing clogs, HVAC issues, and other problems.

EXPLORE

FLIR TG165 Spot Thermal Camera

The FLIR TG165 gives you the advantage of thermal imaging to discover temperature issues you can’t see with a typical IR thermometer.

EXPLORE

FLIR Ex-Series Thermal Cameras | FLIR Systems

FLIR Ex-Series

With Thermal, Visible & MSX® Imaging

Easier than a smartphone, only FLIR’s E4 thru E8 line offers such an unprecedented choice to new thermographers and seasoned pros alike, starting at !

EXPLORE

NEW FLIR Exx-Series Thermal Cameras | FLIR Systems

New FLIR Exx-Series

Advanced Thermal Imaging Cameras

FLIR redesigned the Exx-Series from the handle up to deliver the best performance, resolution, and sensitivity of any pistol-grip handheld thermal camera.

EXPLORE

FLIR T-Series Thermal Cameras | FLIR Systems

FLIR T-Series

Professional Thermal Imaging Cameras

T-Series cameras offer superior sensitivity, high resolutions, and the image clarity of UltraMax® and MSX®, so you can find leaks and building faults quickly and easily. With ergonomic designs and customizations to fit your needs, T-Series cameras are the ultimate tools to streamline your workday.

EXPLORE

FLIR Test and Measurement Instruments | FLIR Systems

FLIR Test & Measurement Instruments

Leveraging our 50 year history as the world's largest supplier of thermal imaging technology to military, government, and commercial customers, FLIR introduces a new line of test & measurement instruments built upon our commitment to innovation, quality, and reliability.

EXPLORE

FLIR Aerial Inspection Kits | FLIR Systems

FLIR Aerial Inspection Kits

Ready to Fly sUAS for Aerial Thermal Imaging

FLIR’s new Aerial Building Inspection Kits let you capture radiometric imagery of roofs and other building structures faster, easier, and more safely than ever before.

EXPLORE