Infrared Cameras from FLIR

Find the Infrared Camera that's Right for You



For Electrical / Mechanical Applications:

FLIR C-Series

The FLIR C-Series are full-featured, pocket-sized thermal cameras designed for building and electrical/mechanical applications. Keep it on you so you’re ready anytime to find hidden hotspots, structural defects, plumbing clogs, HVAC issues, and other problems.

EXPLORE

FLIR TG165/TG167 Spot Thermal Cameras

The FLIR TG165 & TG167 give you the advantage of thermal imaging to discover temperature issues you can’t see with a typical IR thermometer.

EXPLORE

FLIR Ex-Series

Easier than a smartphone, only FLIR’s E4, E5, E6 & E8 line offers such an unprecedented choice to new thermographers and seasoned pros alike, starting at under $1K!

EXPLORE

FLIR Exx-Series

FLIR E40, E50 & E60 continue to revolutionize thermal inspection efficiency with more onboard tools for faster imaging, analysis and sharing.

EXPLORE

FLIR T-Series

The T420, T440, T460, T600, T620, T640 & T660 cameras let you see invisible heat caused by electrical resistance and mechanical wear fast enough for you to head off expensive downtime and potential danger.

EXPLORE

FLIR T1K

With its remarkable range, up to 3.1 MP in resolution, and customization to fit your needs, the T1K is designed to be the ultimate tool to streamline your workday.

EXPLORE

FLIR Test & Measurement Instruments

FLIR introduces a new line of test & measurement instruments built upon our commitment to innovation, quality, and reliability.

EXPLORE

FLIR IR Windows

Eliminate the need for opening electrical enclosures and protect yourself from the threat of arc flash injuries with new FLIR IR Windows.

EXPLORE



For Building Applications:

FLIR C-Series

The FLIR C-Series are full-featured, pocket-sized thermal cameras designed for building and electrical/mechanical applications. Keep it on you so you’re ready anytime to find hidden hotspots, structural defects, plumbing clogs, HVAC issues, and other problems.

EXPLORE

FLIR Ex-Series

Easier than a smartphone, only FLIR’s E4, E5, E6 & E8 line offers such an unprecedented choice to new thermographers and seasoned pros alike, starting at under $1K!

EXPLORE

FLIR Exx-Series

FLIR’s latest E40, E50 and E60 cameras with MSX provide an excellent, new array of imaging, communication, and productivity tools to make your job easier.

EXPLORE

FLIR T-Series

UltraMax and MSX combine to turn T-Series cameras into powerful infrared imaging and non-contact temperature measurement tools, all in a compact, easy-to-use design.

EXPLORE

FLIR T1K

With its remarkable range, up to 3.1 MP in resolution, and customization to fit your needs, the T1K is designed to be the ultimate tool to streamline your workday.

EXPLORE

FLIR Test & Measurement Instruments

FLIR introduces a line of test & measurement instruments built upon our commitment to innovation, quality, and reliability.

EXPLORE



For Optical Gas Detection Applications:

FLIR GF304

FLIR GF304

The FLIR GF304 detects refrigerant gas leaks without interrupting or shutting down operations in food production, storage and retail; pharmaceutical; automotive; and air conditioning.

EXPLORE

FLIR GF306

FLIR GF306

FLIR GF306 thermal cameras detect and visualize SF6 and 25 other harmful gases quickly from a safe distance and without the need to interrupt plant production processes.

EXPLORE

FLIR GF309

FLIR GF309

These cameras are ideal for monitoring all types of furnaces, heaters and boilers, particularly in the chemical, petrochemical and utility industries.

EXPLORE

FLIR GF300/320

FLIR GF300/320

FLIR GF320 thermal camera is a preventative maintenance solution to spot leaks in piping, flanges and connections in petrochemical operations.

EXPLORE

FLIR GF343

FLIR GF343

Spot CO2 leaks quickly, easily, and from a safe distance with FLIR GF343. Fast and accurate detection of CO2 leaks can be vital to safe, efficient operations with minimal down time.

EXPLORE

FLIR GF346

FLIR GF346

FLIR GF346 infrared cameras are capable of finding carbon monoxide and a number of other gases, and unbeatable for detecting even the smallest gas leaks.

EXPLORE



For Automation / Process Control Applications:

FLIR AX8™

Combining thermal and visual cameras in a small, affordable package, the AX8 provides continuous temperature monitoring and alarming for uninterrupted condition monitoring of critical electrical and mechanical equipment.

EXPLORE

FLIR A310

FLIR A300 / A310 infrared cameras target safety and automation applications where networking capabilities and compliance with networking protocols is of essence.

EXPLORE

FLIR A315/A615

The FLIR A315 / A615 infrared camera is a Plug&Play device within third parties' machine vision software like NIs IMAQ VisionTM and the MVTecs HalconTM.

EXPLORE

FLIR A310 f

FLIR A300 f / A310 f (fix-mounted) monitoring systems are designed to withstand the elements to remotely collect valuable data.

EXPLORE

FLIR A310 pt

FLIR A310 pt (pan-tilt) monitoring systems are designed to withstand the elements to remotely collect valuable data.

EXPLORE

FLIR A310 ex

FLIR A310 ex is an ATEX compliant solution, with a thermal imaging camera mounted in an enclosure, making it possible to monitor critical and other valuable assets also in explosive atmospheres.

EXPLORE

FLIR G300 a

The FLIR G300 a thermal imaging camera lets you can monitor vital gas pipelines or installations 24/7.

EXPLORE

FLIR G300 pt

Users that need a higher gas sensitivity can preferably choose the FLIR G300 pt that with its combination of low F-number and low gas sensitivity detects small leaks.

EXPLORE

FLIR A6604

The FLIR A6604 thermal imaging camera lets you monitor vital gas pipelines or installations 24/7. You will immediately see if a dangerous and costly gas leak appears.

EXPLORE

FLIR A65/A35/A15/A5

Thermal imaging cameras are used worldwide across a wide variety of industries to monitor continuous processes.

EXPLORE



For Research and Science:

FLIR A325sc IR Camera

FLIR A325sc LWIR Cameras

Designed from the ground up to deliver the accurate thermographic imaging and repeatable temperature measurements you need in your R&D applications.

EXPLORE

FLIR A655sc IR Camera

FLIR A655sc LWIR Cameras

An Uncooled detector, high resolution, and all of the cutting-edge functionality the A655sc brings affordable research and science thermal imaging and measurement to a whole new level.

EXPLORE

FLIR A6250sc NIR Cameras

FLIR A6250sc SWIR Cameras

Ideal choice for imaging spectroscopy, astronomy, water/ice detection, laser profiling, medical testing, solar cell inspection, silicon wafer processing, and more.

EXPLORE

FLIR A6750sc LWIR and MWIR Cameras

FLIR A6750sc LWIR & MWIR Cameras

Designed for electronics inspections, medical thermography, manufacturing monitoring, and non-destructive testing, the camera is ideal for high-speed thermal events and fast-moving targets.

EXPLORE

FLIR A8300sc MWIR Cameras

FLIR A8300sc MWIR Cameras

Compact, high sensitivity, low noise MWIR camera with a cooled Indium Antimonide (InSb) detector for HD thermal images with the finest details.

EXPLORE

Thermal Bench Top Test Kits

Thermal Bench Top Test Kits

Together with the kit’s lens choices and time vs. temperature plotting software, FLIR now offers the most dependable infrared solution to help paint the complete picture.

EXPLORE

FLIR T400-Series IR Cameras

FLIR T400-Series LWIR Cameras

Portable, ergonomic, and easy-to-use, FLIR’s T-Series infrared cameras provide excellent infrared image quality at an affordable cost and with innovative features.

EXPLORE

FLIR T600-Series IR Cameras

FLIR T600-Series LWIR Cameras

Thermal research camera with high-resolution thermal and daylight imagery, small spot size for precise results, and reliable temperature measurement accuracy at an affordable price

EXPLORE

FLIR T1030sc LWIR Camera

FLIR T1030sc LWIR Camera

The T1030sc captures images with 786,432 non-contact temperature measurements at 30 frames per second. With the High Speed Interface (HSI) connection, the camera streams lossless HD radiometric imagery at 120 Hz or up to 480 Hz with windowing.

EXPLORE

FLIR SC6000 Series MWIR Camera

FLIR SC6000 Series MWIR Cameras

The versatile FLIR SC6000 Series cameras give you high speed and high resolution imagery in a package that’s easy to use yet flexible in configurations for just about any scientific or research application.

EXPLORE

FLIR SC7000 Series IR Camera

FLIR SC7000 Series LWIR Cameras

Specifically designed for academic and industrial research and science applications as well as integrators who require a flexible camera with high sensitivity, accuracy, spatial resolution, and speed at an affordable cost.

EXPLORE

FLIR SC8000 HD Series IR Camera

FLIR SC8000 Series MWIR Cameras

High definition MWIR imagery from a highly sensitive cooled InSb detector, the sc8000 Series provides superb resolution, and lightning fast frame and data rates for extreme imaging flexibility and data capture capability.

EXPLORE

FLIR X8000sc/X6000sc Series Thermal Imaging Cameras

FLIR X8000sc/X6000sc Series

The FLIR X8000sc/X6000sc Series thermal imaging cameras are designed to provide the best thermal measurement performance together with the most advanced connectivity. Ideal for Scientists and R&D professionals.

EXPLORE

FLIR RS6700 IR Camera

FLIR RS6700 IR Camera

The FLIR RS6700 is a long-range infrared camera system designed for range tracking, target signature, research, and scientific applications. It's instruments that can survive the harshest of environments.

EXPLORE

FLIR GF335 IR Cameras

FLIR GF335 Broadband MWIR Cameras

Perfect for detecting faint heat signatures, the FLIR GF335 Broadband is a high sensitivity, low noise, cooled thermal camera excellent for a wide variety of applications.

EXPLORE