FLIR T-Series Thermal Imaging Cameras

Now featuring UltraMax™ and the New T460 & T660

You need troubleshooting tools that can help you find and report equipment problems fast. That’s exactly what T-Series cameras do. They let you see invisible heat caused by electrical resistance and mechanical wear early enough to help you head off expensive downtime and potential danger.

Watch the video to learn why no other line of infrared cameras makes it easier to capture images, share findings, and get more done with time to spare. And be sure to ask for an onsite demonstration to see firsthand why T-Series is the ultimate way to unleash the power of FLIR.

T-Series Datasheet     Electrical / Mechanical Brochure    Building Brochure

FLIR T-Series
Request a Demo 3 Minute Tour Request Information  

Ultimate Resolution & Sensitivity

FLIR’s Best Handheld Imagery and Accuracy

  • 3 superior thermal imaging choices including 640 × 480 native resolution
  • Up to 1.2 MP thermal resolution with UltraMax™ – a 4× improvement for finer detail and accuracy
  • MSX® enhancement that etches key visible details such as numbers, labels, etc. onto live, stored, and UltraMax thermal images for easier locating
  • Class-leading sensitivity as fine as <0.02°C for outstanding image quality and subtler thermal patterns
  • Temperature range calibrations up to 2,000°C for measuring the hottest targets
Watch the MSX Video Get a Demo & CompareSee the UltraMax Difference  
 
 
 
 
 

Optimum Ergonomics

Cover All the Angles - Image Faster - Work More Comfortably

T-Series cameras are incredibly flexible, making them extremely easy to aim, focus, and use.

Rotating Optial Block  
  • Rotating optical block points up and down 120 degrees
  • Auto orientation orients onscreen data to portrait or landscape view
  • Fastest auto focus, manual control, and more for precision imaging

Watch the Video

Request a Demo

Request Information  

Auto Orientation  

Fast Communication

Get the Word Out Immediately & Decisions Back Sooner

Share images, embed meter data, wirelessly or with FLIR Tools for PC or Mac.

  • FLIR Tools Mobile app connects cameras to mobile devices so you can stream live thermal video, take remote control, analyze stored images, and email findings quickly from the field.
    Watch the Video  
  • FLIR MeterLink® Test & Measurement tools transmit readings directly to the camera, which stores the data with radiometric images as you capture them for use in reports.
    Watch the Video  
  • FLIR Tools reporting software provides extra power to add more measurement tools to images, generate in-depth reports, update camera firmware, and more.
    Watch the Video  
 
T-Series with WiFi  

Productivity Boost

More Built-in Features for Even Greater Efficiency

Touchscreen & Simple Buttons

As intuitive as a smartphone’s

 

GPS & Compass

Automatically embeds pointing direction and geo-location

 

Annotation

Add voice or text comments to images or use the touchscreen to sketch.

 

Illumination

LED lights up dark areas and laser pointer adds markers for visible images

 

Helpful Accessories

Optional Lenses & More to Give You Room to Grow

  • Interchangeable telephoto, wide angle, and close-up optics
  • Additional batteries and chargers
 
  • Spare cables and SD cards
  • Camera pouches and hard cases
 
 
 

Incomparable Support

Always Ready to Help You Get the Most Out of Your T-Series

  • Expert customer service to address applications questions and right fit your needs
  • Technical support to help with calibrations and other maintenance repairs
  • FLIR’s exclusive 2-5-10 Warranty that helps protect your investment
  • ITC education and certification from the gold standard in thermography training
Watch the Video Request a Demo Request Information