/uploadedImages/Extech/45170.jpg

Extech 45170: Hygro-Thermo-Anemometer-Light Meter

Pocket size rugged 4-in-1 meter for Humidity, Temperature, Air Velocity and Light

Features:

  • Ergonomic pocket size housing with large dual LCD simultaneous display of Temperature and Air Velocity or Relative Humidity
  • Characters on display reverse direction depending on Hygro-Thermo-Anemometer or Light Mode
  • Data Hold to freeze the displayed value
  • Records Min/Max readings
  • Built-in low friction vane wheel improves accuracy of air velocity in ft/min, MPH, m/s, km/h, and Knots
  • Built-in precision thin-film capacitance humidity sensor for fast response
  • Built in thermistor for ambient temperature measurements
  • High temperature measurements using Type K thermocouple
  • Utilizes precision photo diode and color correction filter
  • Cosine and color corrected light measurements
  • Auto power off, Low Battery and overrange indication
  • Complete with built-in Humidity sensor, Light sensor and Vane wheel, wrist strap, and 9V battery
For complete specs please download the product datasheet (not available for some accessories)