Ultra 7000

FLIR Ultra 7000 Thermal Imaging System

Ideal for use on weight restricted platforms, the Ultra 7000’s reduced profile, fully sealed 9 inch gimbal is lightweight, compact and designed to minimize drag. The system’s compact size translates into saved fuel, increased mission duration and improved weight and balance calculations.


PDF SymbolUltra 7000 Brochure



Service and Support Questions:

This product has been out of production for some time, but some common items including batteries may still be available. If you are considering the purchase of an older FLIR thermal camera from another party, we encourage you to call us to discuss ongoing support for older products. Most FLIR products have some trade in value against new systems.

Ultra 9HD

Replacement Product: Ultra 9HD

FLIR’s Ultra 9HD is designed for the ever-expanding airborne law enforcement mission and is the most advanced EO/IR imaging system in its class. The Ultra 9HD’s imaging suite includes FLIR’s large-format 640x480 InSb thermal imager, a High-Definition daylight camera, and a lowlight Electron Multiplied CCD imager. With the rugged survivability born of a military heritage, Ultra 9HD is the toughest, most capable, 9” airborne imaging system ever designed and built specifically for law enforcement aircraft.

  • High Definition color camera - 1920x1080 color provides the highest level of detail and crisp, clear imagery
  • Large format IR and lowlight imaging - 640 x 480 Infrared and matched lowlight Electron Multiplied CCD cameras deliver crisp, detailed images in all lighting conditions.
  • Laser Pointer or illuminator option - Laser Pointer covertly pinpoints targets for observers using night vision equipment; Laser Illuminator maximizes sensor performance in extreme lowlight conditions.


Visit the current Airborne Products page to find out more