FLIR MV-/MU-Series

FLIR MV-Series

MV Series NMEA Technology Award 2014FLIR MU-series is the most technologically advanced thermal night vision system available to the maritime industry today. It's a powerful, gyro-stabilized multi-sensor, long range, thermal night vision system. The MU includes a cooled midwave, high-resolution 640 X 512 thermal camera with a 14X optical zoom providing ultra long-range thermal range perfomance

FLIR MV-series offer a thermal imaging camera equipped with an uncooled Vanadium Oxide (VOx) detector producing thermal images of 640 x 480 pixels. It is the more affordable multi-sensor solution. The thermal imaging camera zooms between a 24.5° and a 4° field of view.