Explore the water like never before

FLIR OCEAN SCOUT TK

Ocean Scout TK Marine Thermal Handheld Camera | FLIR Systems
$59999

FLIR Ocean Scout TK

Marine Thermal Handheld Camera

The FLIR Ocean Scout TK is a marine thermal camera that extends your vision on the water, day or night, for greater awareness and safety.

As a thermal imager, the Ocean Scout TK creates images based on heat, not visible light. Vessels, watercraft, buoys, and other obstacles give off heat and appear clearly in all lighting conditions - from pitch darkness to blinding sun glare.

At a breakthrough price of $599, the Ocean Scout TK is an affordable way to enjoy your time on the water and explore your world with thermal vision.

 

Greater Awareness on the Water

See obstacles and objects like boats, buoys, and channel markers up to 130 yards away, and steer clear of rocks and floating debris. Identify landmarks like docks, inlets, and jetties and locate people and pets overboard.

 

Grab and Go Simplicity

Ocean Scout TK starts up in seconds, and with easy-to-use buttons no training is required. Submersible (IP67) and built to withstand harsh marine environments.

FLIR Ocean Scout TK Features

 
 

See Heat, Instead of Light

See marine mammals, or discover wildlife back on shore

 
 

Video & Image Capture

Store up to 1000 thermal snapshots. Record thermal video

 
 

Video Detection Palettes

Choose from multiple color palettes

 

FLIR Ocean Scout TK Specifications

  Ocean Scout TK - Specifications | FLIR Maritime

Sensor Specifications

Detector Type 160 × 120 VOx Microbolometer
Video Refresh Rate < 9Hz
Field of View (H x V) 20° × 16°
Shutter Yes
Start up < 5 seconds
Image Processing FLIR Proprietary Digital Detail Enhancement™
Show more...  

User Interface

Power Button On/Off
Video Detection Palettes Short Press to Toggle thru LUT’s
Brightness Brightness (Toggle up<>down)
Image Capture Short press for Image capture, long press for Video capture
Image Download USB Cable

System Specifications

Built-In Display 640 X 480 LCD Display
Color Palettes Selectable: Black Hot, White Hot, InstAlert™ Rainbow, Iron, Lava, Arctic & Graded Fire

Power

Battery Type Internal Li-Ion Cell
Battery Life (Operating) >5 hours

Environmental

Operating Temperature -4°F to 104°F (-20°C to 40°C)
Storage Temperature -40°F to 140°F (-40°C to 60°C)

Physical

Weight (incl. lens) 6 oz (170 g)
Size (L × W × H) 4.0” x 1.5” x 1.5”

Package Includes

Comes With Handheld Thermal Camera, Neck Lanyard, USB Cable, Lens Cap
Questions?

Call 1-877-545-5094 to chat with a knowledgeable specialist.

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

 

What's in the Box

  • Thermal Camera
  • USB Cable
  • Wrist Strap
  • Quick Start Guide

FLIR Ocean Scout TK

723193813614