Pan-Tilt Unit-D300 E Series
The PTU-D300 E Series is a precision pan-tilt designed for extreme performance on demanding applications. It provides high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 70 lbs. or more. It features a integrated Ethernet, programmable ranges of motion, and enhanced motion control. The PTU-D300 E Series includes a fully integrated controller with single weatherized connection for outdoor fixed and mobile applications.
- Payloads to 70 lbs
- Integrated slip-ring for 360-continuous pan rotation
- Small form-factor
- Under 29 lbs.
- Tilt position resolution down to 0.00625°
- Pan/tilt speeds up to 100° / Sec.
- Wide range DC voltage input
- Integrated Ethernet
- Programmable ranges of motion
- High resolution digital encoders
Overview

The PTU-D300 extreme-duty computer-controlled pan-tilt is designed for precise positioning of payloads to 70 lbs. It offers an off-the-shelf solution for positioning cameras, lasers, antennas, or other heavy payloads for both fixed and mobile applications. It includes an integrated slip-ring for continuous pan-rotation applications.
The E Series models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity. For more information on the E-Series Models, click here.

The controller is fully integrated. A single mil-style connector provides power and pan-tilt control, as well as payload signal management (optional). Integrated flex-circuitry absorbs tilt motion for all internal wiring to provide long life over high duty cycles.
The built-in command set offers both ASCII and binary formats. This command set supports real-time control at very high command rates with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The optional Geo-Pointing Module also provides an Ethernet/IP interface for control of the pan-tilt units.