Product Families

NEW: About the E-Series Pan-Tilt Units

 

PTU-D300 Product Thumbnail

Pan-Tilt Unit-D300E

Extreme-duty pan-tilt for large payloads. Many advanced options include: RF pass-through, stabilization, stainless gearing, and more. Suited for fixed and mobile, antenna, camera, and other payloads. Learn More

 
PTU-D100 Product Thumbnail

Pan-Tilt Unit-D100E

Mid-range, high-performance rugged pan-tilt supports multi-part payloads and internal wiring/slip-ring. Suited for fixed and mobile applications. Learn More

 
PTU-D47/48 Product Thumbnail

Pan-Tilt Unit-D48E

Rugged, compact outdoor unit for fixed and mobile single or multi-part payloads. Internal wiring, slip ring. Learn More

 
PTU-D46 Product Thumbnail

Pan-Tilt Unit-D46

Extremely small and light, but supporting payloads up to 12 lbs, the D46 family is ideal for a wide range of indoor and outdoor applications. Learn More

 
D47 Product Thumbnail

Pan-Tilt Unit-D47

The PTU-D47 computer-controlled pan/tilt is compact, lightweight, versatile, and field-proven across hundreds of applications. Learn More

 
Advanced Features   Advanced Features
FLIR MCS pan-tilts support advanced features and applications including tracking, geo-pointing, and inertial stabilization. Geo-pointing and inertial stabilization options are available as off-the-shelf options on most models. Learn More
 
Controllers & Software

Controllers & Software

FLIR MCS pan-tilts can be controlled by joystick or direct computer interfaces. All pan-tilts support a real-time, two-way control of position, speed, and acceleration. Learn More