PTU-D300E-EX - Extra-heavy-duty Pan-tilt
The PTU-D300E-EX builds on the PTU-D300E family and utilizes a higher ratio, all-stainless gear drive to provide increased torque and durability. The result is increased payload capacity, and extremely low-wear over high duty cycles. It features an integrated Ethernet, programmable ranges of motion, high-resolution digital encoders and integrated power protection circuitry. The PTU-D300E-EX is available in most of the PTU-D300E configurations, making it an ideal OEM platform for a wide range of applications.
- Payloads to 90 lbs
- Integrated slip-ring for 360-continuous pan rotation with (RF option available)
- Small form-factor
- Light weight
- Position resolution down to 0.00625°
- Wide range DC voltage input
Overview
The PTU-D300E-EX provides fast, accurate positioning of virtually any type of camera, laser, antenna, or other payload. Its light weight make it suitable for airborne as well as fixed or ground mobile/portable applications. The all-stainless gear system provides extremely good performance and low wear for heavy payloads and high duty-cycle applications, such as slew-to-queue, video tracking, antenna tracking, and more.
The controller is fully integrated. A single mil-style connector provides power and pan-tilt control, as well as payload signal management (optional). Integrated flex-circuitry absorbs tilt motion for all internal wiring to provide long life over high duty cycles.
The built-in command set offers both ASCII and binary formats. This command set supports real-time control at up to 60 commands/second with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The optional Geo-Pointing Module also provides an Ethernet/IP interface for control of the pan-tilt units.