Pan-Tilt Unit-D100E
The PTU-D100E is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 25 lbs. or more. The integrated controller includes Ethernet connectivity, programmable ranges of motion, and improved motion control fidelity. It is fully weatherized, vibration tolerant offers mil-style connectors for outdoor fixed and mobile applications. Payload bracketing options include top mount, or dual-side mount.
- Continuous pan with integrated slip-ring
- Compact
- Light Weight
- Rugged, all-weather design
- High Duty Cycles
- Integrated Ethernet
- Programmable ranges of motion
Overview
The PTU-D100E mid-range computer-controlled pan-tilt is designed for precise positioning of payloads to 25 lbs. It offers an off-the-shelf solution for positioning cameras, lasers, antennas, or other payload for both fixed and mobile applications. It includes an integrated slip-ring for continuous pan-rotation applications.
The E Series models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity. For more information on the E-Series models, click here.
The controller is fully integrated. A single mil-style connector provides power and pan-tilt control, as well as payload signal management (optional). Integrated flex-circuitry absorbs tilt motion for all internal wiring to provide long life over high duty cycles.
The built-in command set offers both ASCII and binary formats. This command set supports real-time control at very high command rates with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The optional Geo-Pointing Module also provides an Ethernet/IP interface for control of the pan-tilt units.