Pan-Tilt Unit-D100-EX E-Series Model
The PTU-D100-EX E-Series (PTU-D100E-EX) is designed for high-speed, accurate positioning of camera laser, antenna, or other payloads up to 25 lbs. or more. It includes larger motors and higher tilt gear ration for heavier top-mounted payloads. The integrated controller includes Ethernet connectivity, programmable ranges of motion, and improved motion control fidelity. It is fully weatherized, vibration tolerant offers mil-style connectors for outdoor fixed and mobile applications. Payload braketing options include top mount, or dual-side mount.
- Payloads to 25 lbs (top or side mount)
- Integrated slip-ring for 360-continuous pan rotation (optional)
- Small form-factor
- Tilt position resolution down to 0.0075°
- Pan/tilt speeds up to 120° / Sec.
- Wide range DC voltage input
- Integrated Ethernet
- Programmable ranges of motion
Overview
The PTU-D100E mid-range computer-controlled pan-tilt is designed for precise positioning of payloads to 25 lbs. It offers an off-the-shelf solution for positioning cameras, lasers, antennas, or other payload for both fixed and mobile applications. It includes an integrated slip-ring for continuous pan-rotation applications.
The E Series Models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity. For more information on the E-Series models, click here.
The controller is fully integrated. A single mil-style connector provides power and pan-tilt control, as well as payload signal management (optional).
The built-in command set offers both ASCII and binary formats. This command set supports real-time control at up to 60 commands/second with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The optional Geo-Pointing Module also provides an Ethernet/IP interface for control of the pan-tilt units.