Military & Law Enforcement

Rugged and precise are two terms that don’t often go together. It takes extensive field experience and engineering expertise to be able to produce a high-performance pan-tilt that can support a weaponized or tracking payload in some of the harshest environments on the planet. FLIR MCS has the experience and the expertise, gathered in the field for:

  • Special Forces
  • Laser Range Finder
  • Reconnaissance
  • Remote Video Surveillance
  • Target Tracking
  • Communications
  • Man-Portable Systems
  • Shoot-Back Training
  • Bomb Disposal
  • Mine Detection/Disposal

FLIR MCS pan-tilts for Military & Law Enforcement payloads:

 

PTU-D300 Product Thumbnail

PTU-D300

Extreme-duty pan-tilt for large payloads. Many advanced options include: RF pass-through, stabilization, stainless gearing, and more. Suited for fixed and mobile, antenna, camera, and other payloads. Learn More

 
PTU-D100 Product Thumbnail

PTU-D100

Mid-range, high-performance rugged pan-tilt supports multi-part payloads and internal wiring/slip-ring. Suited for fixed and mobile applications. Learn More

 
PTU-D47/48 Product Thumbnail

PTU-D48

Rugged, compact outdoor unit for fixed and mobile single or multi-part payloads. Internal wiring, slip ring. Learn More

 
PTU-D46 Product Thumbnail

PTU-D46

Extremely small and light, but supporting payloads up to 12 lbs, the D46 family is ideal for a wide range of indoor and outdoor applications. Learn More

 
D47 Product Thumbnail

PTU-D47

The PTU-D47 computer-controlled pan/tilt is compact, lightweight, versatile, and field-proven across hundreds of applications. Learn More