Gas Leak Detection

Optical Gas Imaging

Flir optical gas imaging (OGI) cameras can help you perform infrared gas detection, spotting methane (CH4), sulfur hexafluoride (SF6), carbon monoxide (CO), hydrocarbons, and hundreds of other industrial gases quickly, accurately, and safely—without shutting down systems.

OGI cameras are fitted with specialized filters in order to detect and visualize gases that are invisible to the naked eye. This allows inspectors to scan broad sections of equipment rapidly and survey areas that are hard to reach with traditional contact measurement tools. OGI cameras can also detect leaks from a safe distance, displaying these invisible gases as clouds of smoke.

Why Choose Flir OGI Cameras?

Flir OGI cameras offer quick, highly precise infrared detection of various industrial gases. They allow you to scan wide sections of equipment and access hard-to-reach areas effectively.

Rapid and accurate detection

Safety is guaranteed with Flir OGI cameras' ability to visualize gas leaks and display them as clouds of smoke. It allows you to identify hazardous leaks from a safe distance.

Stay safe with distance recognition

With its high-resolution capabilities of up to 640 × 480, Flir G-Series OGI cameras are effective gas detectors, offering you superior detail on small leaks from a distance.

High-resolution clarity

Flir G-Series cameras for methane, hydrocarbons, and other volatile organic compounds (VOCs) embed advanced quantification analytics so you can directly measure the size of gas leaks and determine severity without requiring a secondary device.

Innovative quantification analytics
Rapid and accurate detection
Stay safe with distance recognition
High-resolution clarity
Innovative quantification analytics

RESOURCE CENTER

Quantitative Optical Gas Imaging (QOGI) 

Learn more about the foundational concepts, workflows, studies, and tools you need to confidently detect and quantify fugitive gas emissions using the next generation of FLIR QOGI cameras.

VIEW RESOURCES   Contact Us

Autonomous detection of gas leaks and emissions

Dive into the future of gas leak monitoring with FLIR ADGiLE. This isn’t just a system; it’s your smartest ally in the ongoing battle against methane emissions. Crafted with the finesse of advanced Optical Gas Imaging (OGI) and the brains of real-time analytics, ADGiLE transforms the complex chore of leak detection into a seamless, almost effortless task. Get ready to experience unparalleled operational insight and safety.
ADGILE HERO.JPG
Automated Methane Monitoring Solution with Optical Gas Imaging

ADGiLE™

See hydrocarbon gas leaks clearly

Scan thousands of connections for natural gas (methane) and other hydrocarbon leaks quickly and safely using Flir G-Series cameras, avoiding regulatory violations, fines, and lost revenue.
application-ogi-hydrocarbons-darker-2.jpg
Optical Gas Imaging (OGI) Cameras for Hydrocarbons

G-Series

Find SF6 gas leaks easily

Flir G306 cameras can examine substation circuit breakers for sulfur hexafluoride (SF6) leaks at a safe distance from high-voltage areas, without the need to shut down operations.
application-ogi-sf6-darker.jpg
Optical Gas Imaging (OGI) Camera for Sulfur Hexafluoride (SF₆)

G306

Find leaks at steel plants

Flir G346 cameras help protect workers and the environment from toxic levels of carbon monoxide (CO) by performing infrared gas detection quickly and efficiently.
application-ogi-steelworks.jpg
Optical Gas Imaging (OGI) Camera for Carbon Monoxide (CO)

G346

Detect leaks from hydrogen-cooled generators

Imaging the tracer gas, CO2, with a G343 OGI camera allows operators of hydrogen-cooled generators to efficiently find hydrogen leaks.
application-ogi-hydrogencooled.jpg
Optical Gas Imaging (OGI) Camera for Carbon Dioxide (CO₂)

G343

Detect R-124 compressor leaks

Employing the Flir G304's infrared technology allows for early detection of gas leaks. It can help avoid interruptions in operations, prevent the loss of perishable products, and limit the environmental impact of toxic refrigerants.
ogi.jpg
Optical Gas Imaging Camera for Hydrofluorocarbons

G304

OPTICAL GAS IMAGING

Flir G-Series

Visualize harmful gases and Volatile Organic Compound (VOC) emissions

Whether you need higher resolution to see small leaks from a safe distance or you are looking for a more cost-effective way to find invisible methane leaks, the latest gas detection cameras from Flir offer the sensitivity and features you need to find leaks quickly and work safely. 


 

Flir received third-party validation of the GF-Series and G-Series cameras' compliance with the following sensitivity standards.


For the NSPS OOOOa and OOOOb methane rules laid out by EPA:

Your optical gas imaging equipment must be capable of imaging a gas that is half methane, half propane at a concentration of 10,000 ppm at a flow rate of ≤60 g/hr from a quarter inch diameter orifice.


For Appendix K to 40 CFR Part 60:

Your optical gas imaging equipment must be capable of detecting methane emissions at a rate of 19 g/hr, detecting either n-butane emissions at 29 g/hr or propane emissions at 22 g/hr, and performing at a viewing distance of 2 meters with a delta-T of 5°C in calm wind conditions (≤1 meter/second).

EPA OOOOa & OOOOB and Appendix K Certificate     FLIR OGI Operating Envelope Report

OGI and OOOOa Training Course

G-Series

G-Series

Optical Gas Imaging (OGI) Cameras for Hydrocarbons

GF77

GF77

Uncooled Optical Gas Imaging Camera

G306

G306

Optical Gas Imaging (OGI) Camera for Sulfur Hexafluoride (SF₆)

G346

G346

Optical Gas Imaging (OGI) Camera for Carbon Monoxide (CO)

G304

G304

Optical Gas Imaging Camera for Hydrofluorocarbons

G343

G343

Optical Gas Imaging (OGI) Camera for Carbon Dioxide (CO₂)

From the Discover Center

Application Story

Why QOGI Expertise Matters: Proven Performance Backed by Peer-Reviewed Studies and Real-World Validation

Read More

Independent Validation Studies: What the Evidence Says About QOGI

Read More
Application Story

Why Future-Proofing Matters: Moving from LDAR to LDAQ with Quantitative Optical Gas Imaging (QOGI)

Read More
Application Story

Why QOGI Matters: Improving Safety and Operations in Difficult-to-Access Areas

Read More
Application Story

Protecting Steel Workers and Conserving Carbon Monoxide with Optical Gas Imaging

Read More
Application Story

Why QOGI Compliance Matters: Strengthening Emissions Reporting and Regulatory Confidence

Read More
Application Story

Why QOGI Efficiency Matters: Improving LDAR Programs Through Smarter Measurements

Read More
Whitepaper

Optical Gas Imaging Applications in Gasoline Terminal Compliance

Read More

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.

Contact - Optical Gas Imaging