Quasar™ CP-6408-31-I

Visible 4K IR PTZ Camera

With crisp 4K video resolution, on-board long-range IR illumination, and a 31x optical zoom option, the Quasar CP-6408-31-i camera delivers critical situational awareness and exceptional field of view, which gives operators the ability to seamlessly monitor key details throughout large areas. The combination of high-performance optics and sensors, exceptional low light visible imaging, and effortless integration with all major third-party VMS and Flir United VMS makes this Quasar PTZ camera an ideal solution for critical infrastructure sites and remote facilities that require close monitoring.

Sharp images, wide coverage, and onboard IR illuminator outperform other PTZ cameras, while delivering real-time situational awareness and post-event evidentiary support.
The CP-6408-31-I is IP66-rated and offers additional ruggedized features like expanded operating temperature, NEMA-4x rating, PT de-icing, built-in lens wiper, and remote-operated washer accessory for isolated or hard to access installations.
Simplified web interface allows quick access to critical operations, while advanced cybersecurity features enforce best-practices to help keep your facility safe.

Specifications

Compliance & Certifications
International CE marked, EN 50130-4, EN61000-6-4 (Class A), RoHS, LVD, NEMA 4X, WEEE
ONVIF Compliance ONVIF Profile S
USA FCC Part 15 (subpart B, class A)
Cyber Security
Security User credentials with policy, protection from brute force attack, TLS
Environmental
Humidity 0% ~ 95% relative
Operating Temperature -40° to 60°C (-40° to 140°F) cold start
Storage Temperature -55° to 85° C (-67°to 185° F)
General
3D Noise Reduction On / Off
AGC Control Auto
Day/Night: IR Cut Filter Auto / Manual
Dimensions 268 X 409 mm (10.55 x 16.1 in.)
Enclosure Rating IK10 Upper / IP66 Overall
Firmware Upgrade Flash upgrade via network (1GB Flash / 2GB RAM)
Input Voltage 24VAC (+/- 10%) Universal POE injector
Power Connection PoE / Terminal Block
Power Consumption Max 61W 24VAC/43W POE with heater and IR on
Unit Weight 9.12 Kg (20.1 lbs.)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Maximum resolution 3840x2160 (4KUHD)
PTZ
Auto Flip Mechanical / Off
Horizontal Viewing Angles 61.8° (Wide) to 2.15° (Tele)
Manual Speed Pan: 0.1° to 90°/s, Tilt: 0.1° to 60°/s
Pan/Tilt Travel 360° continuous /-10°to 190°
Preset Accuracy Pan: 0.16° Tilt: 0.18°
Preset Speed 5° to 280° / sec
Presets 256
Presets - Preset Accuracy Pan: 0.1° Tilt: 0.1°
Proportional Pan & Tilt On / On (pan and tilt speed proportional to zoom ratio)
Tilt Travel -10° to 190°
System Integration
Alarm In 4 dry contact in
Alarm IO 4 dry contact In - 2 relay Out
Alarm Output 2 relay out
Audio Bandwidth Configurable between 16 kbps and 64 kbps
Audio Connections Terminal block
Bi-directional Audio Full duplex, line in/line out, G.711
Configuration Remote: via web access or supported VMS
Distance | Angle of illumination Up to 200 m (656 ft.) | 6° / 30° / 90°
Ethernet 10 /100/1000 Mbps Base-T auto sensing, half / full duplex (RJ45)
LED Type High efficiency SMD
Network Protocol IPv4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, ONVIF Profile S, IEEE 802.1X, TLS
Remote Configuration Via web access or supported VMS
Supported Web Browser Chrome (recommended), Firefox, Edge, and Safari (no ActiveX required)
Thermal Camera
Digital Zoom 31x / Up to 8x
Focal Length 6.5 mm to 202 mm
Image Sensor 1/1.8" CMOS
Minimum Illumination 0.25 Lux (color) @ (f1.6 AGC On, 30FPS) / 0.10 Lux (BW) @ (f1.6 AGC On, 30 FPS)
Optical Zoom 31x
Wide Dynamic Range Shutter WDR, 130db
Visible Camera
Digital Zoom 31x / Up to 8x
Focal Length 6.5 mm to 202 mm
Focus Mode Auto / Manual
Image Sensor 1/1.8" CMOS
Iris Control Auto
Minimum Illumination 0.25 Lux (color) @ (f1.6 AGC On, 30FPS) / 0.10 Lux (BW) @ (f1.6 AGC On, 30 FPS)
Noise Reduction On / Off
Optical Zoom 31x
Optical/Digital Zoom 31x / Up to 8x
WDR Shutter WDR, 130db
White Balance Auto, ATW, Manual
Wide Dynamic Range Shutter WDR, 130db
Video & Recording
Maximum Performance H.264 30/25 fps @ 4K (NTSC/PAL) & H.264 30/25 fps @ VGA (NTSC/PAL)
Rate Control CBR / VBR
Resolution Range Scalable from VGA to 4K
Video Compression Two independent channels of H.264 & M-JPEG

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Firmware Download

FLIR Elara DX-Series, Saros DM-Series, and Quasar 4K IR PTZ Firmware v1.7.0.24

You must be logged in to download file.

User Manual

FLIR Quasar 4K IR PTZ Installation and User Guide

Quick Start Guide

FLIR Quasar 4K IR PTZ 31x Quick Install Guide

AE Spec

FLIR Quasar 4K IR PTZ 31x A&E Specifications

Firmware Release Note

FLIR Elara DX-Series, Saros DM-Series, and Quasar 4K IR PTZ Firmware Release Notes v1.7.0.24

Datasheet

FLIR Quasar 4K IR PTZ 31x Datasheet

Configuration Guide

FLIR PTZ Pairing Configuration Guide

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Edge Devices Accessory Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.