FLIR GF335 Broadband

Handheld High Sensitivity MWIR Cooled Camera

If you need a mobile camera that can detect extremely subtle temperature differences, the FLIR GF335 Broadband is the camera for you. The GF335 is a high sensitivity, low noise, cooled thermal camera that excels at detecting faint heat signatures. It is well suited to a wide range of applications, including use on test ranges, non-destructive testing, research, and science applications.