FLIR A6260sc Performance Cameras

The FLIR A6260sc sets a new standard for SWIR cameras, offering superior sensitivity and dynamic range paired with the unique flexibility of customized windowing and integration times. This InGaAs camera is very linear in the 0.9 to 1.7 µm sensing waveband, making it the perfect tool for high temperature thermal measurements and applications that require measuring through standard glass.The A6260sc also offers full control over settings such as integration time, window size, and frame rate, while also allowing you to synchronize and trigger to external events and devices, for maximum flexibility.