• Eliminate False Alarms
    Detection and Verification in One Device
FLIR TCX Mini Bullet Cameras


Mini Bullet Cameras

FLIR leads the pack in thermal security technology with the new TCX Mini Bullet — innovating the first class of cameras to combine 24/7 high-contrast thermal video and high-performance built-in video motion detection (VMD) with a level of affordability that the industry has never seen. FLIR thermal cameras give you the advantage to see clearly in complete darkness without any illumination, in bright sunlight, through smoke, dust or even light fog. Delivering intrusion detection, video alarm verification, lighting control, retail traffic flow and queue management, TCX enables a whole new range of applications for thermal imaging in one affordable device.

Request Info

Eliminate False Alarms

More reliable than visible cameras, high-contrast thermal imaging results in a dramatic reduction in false alarms.

  • Not affected by changes in lighting, low-contrast scenes or inclement weather
  • No illumination is required
  • Outperforms comparably priced visual cameras at night and in challenging lighting conditions

Easy Integration in All Environments

With the flexibility to integrate anywhere you need it, you can even employ the TCX in cold climates.

  • Plug and play with FLIR mobile apps, FLIR network or MPX recorders
  • Tri-mode connection: IP, MPX (HDCVI) and analog video outputs
  • PoE Class 3 & 12 VDC, Indoor/outdoor IP66, temp range -40°C - 50°C (Anti-Ice)

Detection and Verification in One Device

The TCX Mini-Bullet Cameras provide affordable intrusion detection and accurate video alarm verification in one device.

  • Detection with built-in VMD or third-party analytics
  • Clear video 24/7 for video alarm verification

Specifications of FLIR TCX Thermal Mini Bullet

Camera Model
TCX Thermal Mini Bullet
Fixed IP/MPX/analog
Image Sensor Uncooled Sun-safe VOx Microbolometer
Resolution 80 x 45
Thermal FOV 25° or 50°
Video Outputs IP, MPX & analog video outputs
IP Video H.264 and MJPEG
ONVIF Conformance Profile S
On-board Video Motion Detection Yes, 4 independent VMD masks
Operating Temp Range -40°C to 50°C
Event notifications Email (SMTP) , Recording, Snapshot
Alarm Event Scheduler Yes
AGC Region of Interest Yes
Privacy Masking Yes
Wide Dynamic Range Thermal
High Performance Surge Protection Yes
Visible Camera
Pan Angle/Speed
Tilt Angle/Speed
Video Overlay Options Time, Picture, Channel Name, Custom
Human Detection Range 20m for 50°, 40m for 25° (typical)
Power Inputs PoE Class 3, 12VDC
Anti-Ice/De-Ice Anti-Ice
Environmental IP66
Compliance FCC, CE
Key Features
  • Tri-Mode - each camera provides IP, MPX and analog video outputs
  • High-performance AGC
  • Ideal for use with 3rd-party video analytics

FLIR TCX Mini Bullet Instructional Videos


Find a FLIR TCX Distributor

Get answers before you buy. Call 1-877-595-1989 to talk with a knowledgeable specialist. If you are ready to buy please click on one of our excellent distributors below to buy now!