• See More. See Farther. See Anywhere.
 

Total Security Solutions

Rock-Solid Security — Anywhere. Anytime.

FLIR’s line-up of video security cameras, recorders, and software is more complete than ever, for the total solution you need.

Now combining industry-leading CCTV security cameras and DVR/NVRs along with our cutting edge thermal security cameras, FLIR gives you rock-solid video security coverage with cameras that see in visible, near-IR, and thermal.

Thermal security cameras complement and complete your network of CCTV security cameras by turning night into day, giving you the power to see threats invisible to the naked eye. Our complete range of affordable IP and analog thermal security cameras let you see more, and see farther, than any other video surveillance technology around.


FLIR Security Product Matrix

Take a look at FLIR’s lineup of Visible and Thermal Cameras, Software, and Recorders.

DOWNLOAD THE MATRIX



 

Thermal Security Site Planning Tool

Not sure what cameras you need?
Plan your security site using our online tool!

PLAN SITE NOW


Explore FLIR's Pro Security products:


The most versatile wireless HD monitoring camera

The FLIR FX PROTM is a versatile wireless HD camera that allows you to see the day in a minute and keep an eye on the things you care about – anytime, any place. With game-changing technology such as RapidRecap®, SmartZone™, 1080p HD, Wi-Fi connectivity, and countless exclusive features, the FLIR FX PRO offers unparalleled performance.

EXPLORE

Motorized Bullet & Dome Cameras

The FLIR IP Motorized IP Cameras offer HD picture quality with outstanding night vision capabilities. Installation is simplified with integrated PoE and remote zoom and focus adjustment, allowing for single cable installation. Built with a durable weatherproof housing, the IP Cameras are suitable for both indoor and outdoor installations and cold climates.

EXPLORE

Upgrade to HD without the expense of re-cabling

FLIR MPX™ is a next generation, low cost megapixel-over-coax technology that provides HD video & audio transmission, as well as advanced UTC control of PTZ cameras and OSD menu options – all without the expense of re-cabling, seamlessly bridging the gap between analog and HD, offering long range, zero- latency video transmission that is truly second to none.

EXPLORE

FLIR Analog Security Cameras

Upgrade to HD without the expense of re-cabling

FLIR Analog cameras use the latest HDCVI technology and True WDR to deliver excellent 720p/1080p picture quality over coax cabling in any lighting condition. Ideal for retrofit applications, the cameras are compatible with FLIR MPX DVRs offering an upgrade to HD resolution without the hassle of running new cables.

EXPLORE

FLIR Thermal Security Cameras

The next level of security

FLIR Thermal Security Cameras can see as well at night as they can during the day. Cameras dependent on visible light are useless at night or in poor visibility without supplementary illumination from lights or lasers.

EXPLORE

FLIR Pro Security Recorders

Accelerate High Definition Recording

FLIR DVRs and NVRs give you the most popular, networkable recording options on the market today. The new FLIR 960H line of DVRs has 34% more resolution than standard D1 recorders, and the innovative SyncroIP NVR gives you full 1080p HD recording, plus integrated PoE ports for easy setup.

EXPLORE

FLIR HRC & HRC MS

High-Resolution, Cooled (HRC) Thermal Security Cameras

Using cooled InSb detectors sensitive to the MWIR waveband and with 640 × 480 resolution, FLIR's HRC & HRC MS cameras can detect small targets from extreme ranges, making them the perfect solutions for applications with long perimeters.

EXPLORE