FLIR TCX Thermal PTZ Cameras

FLIR TCX™

Thermal PTZ Camera

The FLIR TCX PTZ is the industry’s most affordable, high-performance thermal PTZ camera. The FLIR TCX Thermal PTZ camera was designed to easily integrate with existing alarm sensors to deliver accurate, real-time visual assessment and alarm verification. Available in 640x480 and 320x240 resolutions, the FLIR TCX PTZ has on-board Video Motion Detection (VMD) analytics for accurate intrusion detection 24/7. FLIR thermal cameras give you the advantage to see clearly in complete darkness without any illumination, in bright sunlight, through smoke, dust or even light fog.

Download Datasheet  

The Appropriate Response, Every Time

A powerful platform that provides real-time visual assessment and visual alarm verification.

  • No illumination required; outperforms visual cameras at night, in challenging lighting conditions, low- contrast scenes, inclement weather and heavily landscaped areas.
  • Works with legacy intrusion detection technology by providing clear visual imagery of detected motion or activity 24/7.
 

Superior Resolution and PTZ Performance

The TCX PTZ provides extremely affordable performance with two resolutions and lens options.

  • Continuous 360° pan; up to 400°/sec, -15° to 90° tilt, auto-flip 180°; 300°/sec - 4x continuous eZoom
  • Choose from 640x480 or 320x240, 16:9 and 4:3 aspect ratios
  • Human Observation Detection Range: 25° ~ up to 390m/1,270ft, 32° ~ up to 570m/1,870ft (good conditions)
  • WDR Thermal with DDE & AGC for clear video and video alarm verification 24/7
 

Easy Integration in All Environments

With the flexibility to install into any new or existing system, TCX products easily integrate anywhere you need them.

  • Compatible with ONVIF Profile S IP, MPX (HDCVI) and analog VMS systems
  • PoE, 24 VAC, Indoor/outdoor IP66, temp range -40C – 55C (Anti-Ice)
  • Plug and play with FLIR mobile & PC apps, and FLIR network and MPX recorders
 

FLIR TCX PTZ Specifications

Camera Model TCX Thermal PTZ Camera
  PTZ Dome IP/MPX/analog Thermal Camera
Image Sensor Uncooled sun-safe
VOx microbolometer
Resolution 32°: 640 x 480 (4:3) 640x360 (16:9), 25°: 336x240 (4:3), 336x189 (16:9)
Thermal FOV 25° or 32°
Video Outputs IP, MPX & analog video outputs
IP Video Triple stream, H.264 and MJPEG
ONVIF Conformance Profile S
Operating Temp Range -40°C to 60°C
Power Inputs PoE+, 24 VAC
High Performance Surge Protection Yes
Anti-Ice/De-Ice Anti-Ice
Wide Dynamic Range Thermal Yes
Environmental IP66
Compliance FCC, CE
Visible Camera
Pan Angle/Speed
Tilt Angle/Speed
Continuous 360°; up to 400°/sec
-15° to 90°, auto-flip 180°; 300°/sec
Key Features Tri-Mode - each camera provides IP, MPX and analog video outputs
WDR Thermal with DDE & AGC Region of Interest
24/7 visible dome replacement
Ideal for use with 3rd-party video analytics.
FLIR TCX Series Manual
FLIR Thermal Camera Mounts Compatibility List
Supported 3rd Party Platforms