FLIR FC-Series ID

Best-in-class thermal cameras with on-board analytics for high-performance intrusion detection.

The new FC-Series ID combines best-in-class thermal image detail and high-performance edge perimeter analytics together in a single device that delivers optimal intrusion detection in challenging environments and extreme conditions.

FLIR FC-ID Regions of Interest
With the FC-Series ID camera, you can set custom trip lines and regions of interest that will only trigger alarms for human or vehicular intruders.


FLIR FC-ID Regions of Interest 2
On-board analytics for high-performance intrusion detection.

High Performance Intrusion Detection

Reliable On-Board Analytics With a Very Low False-Alarm Rate

  • Auto calibration for depth setup for a simple and reliable configuration. No additional measurement tools are needed, requiring only a single installer on site
  • Allows analytics in corridor mode, reducing the number of cameras and improving the total cost of ownership
  • Manual and automatic masking of area in the scene
  • Target hand-off to PTZ camera auto-tracking

Industry-Leading Image Quality

Crisp, Clean Imagery for Unmatched Video Analytics Performance & Reliability

  • Superior image quality in low-contrast conditions
  • FLIR’s custom AGCs provide unmatched image contrast
  • Dynamic Detail Enhancement (DDE) creates sharp edges and contrast that improve analytics performance

Expanded Selection of High-Performance Lenses

Wide Variety of Lenses for Optimal Detection Ranges in All Conditions

  • Choose lenses from 44 degrees (13mm) to 8 (VGA) / 4 (QVGA) degrees (75mm), suitable for any perimeter or open area
  • High performance optics deliver crisp, clean thermal video
  • Optional deicing for use in the most demanding installations
  • High analytic ranges to reduce number of cameras and total cost of ownership (TCO)

Contact Sales

FC-Series ID Camera Specifications

Camera Model

FC-3xx-ID FC-6xx-ID
Array Format (NTSC) 320 × 240 640 × 480
Detector Type Long-Life, Uncooled VOx Microbolometer
Pixel Pitch Effective 34 µm (FC-344 & 332)
17 µm (all other models)
17 µm
Field of View 24° × 18°, f/1.0, 13 mm
44° × 36°, f/1.0, 13 mm
17° × 13°, f/1.0, 19 mm
32° × 26°, f/1.0, 19 mm
9.2° × 7.0°, f/1.1, 35 mm
5.4° × 4.1°, f/1.25, 60 mm
4.3° × 3.3°, f/1.1, 75 mm
44° × 36°, f/1.0, 13 mm
32° × 26°, f/1.0, 19 mm
17° × 14°, f/1.1, 35 mm
10° × 8.2°, f/1.25, 60 mm
8.6° × 6.6°, f/1.1, 75 mm
Spectral Range 7.5 μm to 13.5 μm
Focus Range Athermalized, Focus-Free
Sensitivity <50mK for F# 1.0 optics

Input/Output

Composite Video NTSC or PAL Hybrid system with IP & analog video
Video over Ethernet Two independent channels of H.264 (Restricted VBR and CBR,10kbps-4Mbps, MPEG4, and MJPEG)
Streaming Resolution D1: 720 × 576
4CIF: 704 × 576
Native: 640 × 512
Q-Native: 320 × 256
CIF: 352 × 288
QCIF: 176 × 144
Control Input/Output 1x Dry Contact in; 1x Relay Out (rated load 0.025A@ 5VDC)
Analog Video Output Composite 1Vp-p (PAL or NTSC), 1 x BNC 75Ω

Control

Ethernet 10/100 Mbps
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration; Nexus CGI for http command interfaces; ONVIF Profile S

General

Weight Without sunshield:      
Lens 13/19/35mm 60mm 75mm
Weight 1.8kg (4 lbs.) 2.0kg (4.5 lbs.) 2.2kg (4.75 lbs.)
With sunshield:      
Lens 13/19/35mm 60mm 75mm
Weight 2.2kg (4.75 lbs.) 2.4kg (5.25 lbs.) 2.5kg (5.5 lbs.)
Dimensions
(L, W, H)
Without sunshield: 259 x 114 x 106 mm/10.2” x 4.5” x 4.2”
With sunshield: 282 x 129 x 115 mm/11.1” x 5.1” x 4.5”
Power Consumption
(Consult product manuals for detailed power requirements)
Source POE (802.3af) POE+ (802.3at) 12VDC 24VDC 24VAC(VA)
Heater off <5.5W <5.5W <5.5W <5.5W <8W
Heater on (@ 100%) N/A <25W <25W <25W <32W
Local Storage Support for 32GB SD Card (not supplied)
Approvals CE: EN55032; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
Surge Immunity on AC Power Lines EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
Surge Immunity on Signal Lines EN 55024: 2010 and 55022: 2010 to 4.0kV

Environmental

IP Rating (dust & water ingress) IP66 & IP67
Operating Temperature Range -50°C to 70°C/-58°F to 158°F (Continuous Operation)
-40°C to 70°C /-40°F to 158°F (Cold Start)
Storage Temperature Range -50°C to 85°C/-58°F to 185°F
Humidity 0-95% relative humidity
Shock MIL-STD-810G “Transportation”
Vibe IEC 60068-2-27

Image Optimization Features

Certifications IEC 60068-2-1:2007; IEC 60068-2-2:2007; ISTA-1A; IEEE 802.1x
Compliance RoHS Directive 2011/65/EU; WEEE 2012/19/EU
Analytics Management Web-based confguration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Thermal AGC Region of Interest (ROI) Default, Presets and User definable to insure optimal image quality on subjects of interest
Image Uniformity Optimization Automatic Flat Field Correction (FFC); Thermal and Temporal Triggers
Analytics Features Region Entrance/Intrusion Detection, Crossover/Fence Trespassing, Auto/Manual Depth Setup, Human/Vehicle Rules

Expanded Selection of High-Performance Lenses

Wide Variety of Lenses for Optimal Detection Ranges in All Conditions

 
  • Choose lenses from 13 mm to 75 mm with VGA or QVGA resolution

  • High performance optics for crisp thermal video

  • Optional de-icing for most demanding installations

Lenses Specifications

Model

Sensor

Pixel Pitch

HFOV

VFOV

Focal Length (mm)

f/number

FC-644-ID 640×512 17 µm 44° 36° 13 f/1.0
FC-632-ID 640×512 17 µm 32° 26° 19 f/1.0
FC-617-ID 640×512 17 µm 17° 14° 35 f/1.1
FC-610-ID 640×512 17 µm 10° 8.2° 60 f/1.25
FC-608-ID 640×512 17 µm 8.2° 6.6° 75 f/1.1
FC-324-ID 320×256 17 µm 24° 18° 13 f/1.0
FC-317-ID 320×256 17 µm 17° 13° 19 f/1.0
FC-309-ID 320×256 17 µm 9.2° 35 f/1.1
FC-305-ID 320×256 17 µm 5.4° 4.1° 60 f/1.25
FC-304-ID 320×256 17 µm 4.3° 3.3° 75 f/1.1
FC-344-ID 320×256 34 µm (effective) 44° 36° 13 f/1.0
FC-332-ID 320×256 34 µm (effective) 32° 26° 19 f/1.0