Thermal Security Cameras

FLIR TCX™ Thermal Mini Bullet

FLIR TCX™ Thermal Bullet, Mini Bullet, & PTZ Security Cameras
Delivering intrusion detection, video alarm verification, lighting control, retail traffic flow and queue management, the TCX Bullet enables a whole new range of applications for thermal imaging in one affordable device.
Learn More

FC-Series

FC-Series S Security Camera
Maintain 24/7 video awareness and deploy intrusion detection applications with FLIR FC-Series S IP thermal security cameras, featuring superior image detail in challenging imaging environments, and FLIR’s unparalleled 10-year detector warranty.
Learn More

FC-Series

FC-Series ID Security Camera
The new FC-Series ID combines best-in-class thermal image detail and high-performance edge perimeter analytics together in a single device that delivers optimal intrusion detection in challenging environments and extreme conditions. FC-Series ID cameras feature on-board video analytics optimized for FLIR’s thermal sensors. Easy to set up and capable of classifying human or vehicular intrusions, FC-Series ID cameras provide reliable detection with very few false alarms.
Learn More

FC-Series R

FC-Series R Security Camera
The FC-Series R thermal imaging camera delivers accurate, non-contact temperature measurement and is an ideal solution for fire detection, safety, and thermal monitoring of substations, waste disposal, and valuable equipment.
Learn More

F-Series

F-Series Security Camera
High-resolution thermal security cameras, giving you video and control over both IP and analog networks. Full 640x480 thermal resolution, giving you greater image detail, range, and analytics performance.
Learn More

Thumb - PT-Series

PT-Series Security Camera
High-performance, multi-sensor pan/tilt cameras, bringing thermal and visible-light imaging together in a system that gives you video and control over both IP and analog networks. Comes in five models that provide full 640 x 480 thermal resolution.
Learn More

PT-602CZ

PT-602CZ Security Camera
The FLIR PT-602CZ pan/tilt, multi-sensor security camera delivers thermal imaging from a long-life cooled, midwave thermal detector that delivers a lower cost of ownership and provides excellent long-range perimeter intrusion detection and surveillance.
Learn More

Thumb - D-Series

D-Series Security Camera
The D-Series outdoor dome enclosure provides precision pan/tilt control while providing fully programmable scan patterns and radar slew-to-cue and slew-to-alarm functionality. Fully enabled for control and operation over digital and analog networks, D-Series systems deploy a 320 × 240 thermal imager along with a daylight/lowlight 36× zoom color camera.
Learn More

A-Series

A-Series Security Camera
A310F and A310PT cameras are the first in the world to combine thermal and visible light video security imaging with automated safety monitoring based on the detection of temperature measurement thresholds.
Learn More

HRC & HRC MS Series Security Camera
High-resolution, cooled (HRC) thermal security cameras provide TV-quality thermal video for long-range, 24/7 video security applications. Using cooled InSb detectors sensitive to the MWIR waveband and with 640 × 480 resolution, these cameras can detect small targets from extreme ranges, making them the perfect solutions for applications with long perimeters and in situations that need as much warning of potential intrusion as possible.
Learn More

Ranger III LR_XR

Ranger III Security Camera
The FLIR Ranger III thermal security camera provides TV-quality thermal video for long-range, 24/7 video security applications. It is flexible enough to provide wide area coverage and long-range, high magnification performance.
Learn More