FLIR DNR500 Series

PoE HD Network Video Recorder

FLIR's DNR500 Series NVRs further accelerate high definition recording, offering higher capacity 200 Mbps processing for real-time recording with cameras up to 5MP. With sixteen integrated Power over Ethernet (PoE) inputs and PoE+ support, installation is made simple. No programming or configuration is necessary as the NVR automatically discovers FLIR IP Cameras on the network. Drive mirroring enables back-up recordings between up to four internal hard disk drives, plus eSata support for four external drives to keep data secure.