Support Center

Electrical Tools - Receptacle Testers & Circuit Analyzers

All Products (8) Grid view Grid view List View List View

FLIR RT50

Receptacle Tester with GFCI Check

The RT50 is a reliable GFCI receptacle tester designed for electricians, home or building inspectors, and do-it-yourselfers who need to verify or troubleshoot operation of 3-wire receptacle circuits within residential and commercial buildings. It is durable, easy, and safe to use, and offers the quality you have come to expect from FLIR test and measurement products.

Extech CT70

GFCI and AC Circuit Analyzer

Circuit and wiring issues can introduce shock hazards and compromise performance of machinery and equipment. The CT70 is a GFCI and AC circuit analyzer which covers outlet load handling and outlet tester functions. AC load tester functions cover selectable loads of 12, 15, and 20 Amps; loaded and unloaded AC line voltage measurements; voltage drop/line impedance calculations; and peak line voltage. Outlet tester functions include neutral to ground voltage; hot, neutral, and ground impedance; GFCI trip time/trip current; and open or reversed wiring. The CT70 comes complete with AC test cord (standard North American 3-prong plug).

Extech CT70-AC

AC Power/Test Cord for CT70

AC Power/Test Cord. For use with Models CT70 and CT80 Circuit Load Testers. Standard North American 3-prong plug.

Extech CT80

AFCI, GFCI and AC Circuit Analyzer

Circuit and wiring issues can introduce shock hazards and can compromise the performance of machinery and equipment. The Extech CT80 is a AFCI, GFCI, and AC Circuit Analyzer which covers outlet load handling and outlet tester functions. Complete with AC test cord (standard North American 3-prong plug).

Extech ET10

GFCI Receptacle Tester

The Extech ET10 is a GFCI Receptacle Tester. It tests GFCI circuits for faulty wiring in 3-wire receptacles. Lights indicate circuit condition. It comes with a 3-prong plug.

Extech ET11

GFCI Receptacle Tester for Type B Electrical Outlets

The Extech ET11 is a ground-fault circuit interrupter (GFCI) Receptacle Tester for Type B electrical outlets. It tests GFCI circuits for faulty wiring in 3-wire receptacles in 110-125 V AC, 50/60 Hz circuits. The ET11 verifies correctly wired receptacles and detects several different wiring faults including: Open Ground, Open Neutral, Open Hot, Hot/Ground Reverse, and Hot/Neutral Reverse with lights that indicate the circuit condition. Featuring convenient features like an ergonomic pull bar and a legend on both sides of the device, the ET11 ensures safe and reliable inspection of outlets every time.

Extech ET15

Receptacle Tester

The Extech ET15 tests for faulty wiring in 3-wire receptacles. Detects 5 wiring faults. Lights indicate circuit condition. Compatible with stardard North American 3-prong plug outlets.

Extech ET16

Receptacle Tester for Type B Electrical Outlets

The ET16 is a rugged and affordable receptacle tester with convenient features like an ergonomic pull bar and legend on both sides. Specifically designed for detecting various wiring faults in electrical outlets, it stands out due to its reliability, ease of use, and its affordability.