Ranger R5

Wide Area Surveillance for Desert Environments

Ranger R5

The Ranger® R5 perimeter surveillance radar provides accurate, high resolution detection of vehicles and personnel. This ground-based radar is designed to meet the rigors of a desert environment, providing 24/7 security to ranges of up to 5000m.

The Ranger R5 perimeter surveillance radar scans a full 360 degrees every second effectively monitoring up to 78 square kilometers (30 square miles). Multiple units can be installed with overlapping coverage areas to protect larger areas such as borders. As part of the FLIR integrated product suite, multiple units may be networked with any or all of the full range of FLIR radars and imagers to conform to terrain profiles and secure areas inside and outside a perimeter. Using the radars’ advantage in detecting intruders, pan-tilt-zoom (PTZ) cameras can focus on their strength – identifying and assessing threats – for a more efficient and cost effective solution.