Recon B2-FO

Dual Channel Day/Night Thermal Biocular with Geo-location

The Recon® offers long range reconnaissance and target geo-location capability with options for up to three fields of view, mid-wave and long-wave IR sensors, 4x continuous zoom, GPS, DMC, laser rangefinder, laser pointer and on-screen mapping, image storage and download capability, color CCD video day channel, tripod base, remote control, power and video options. Weighs 8 lbs (3.6 kg) or less.

*Recon III LocatIR and AN/PAS-24 ObservIR available