Mobile Surveillance

Representing a new generation of powerful, mobile, and deployable solutions for mobile surveillance applications, FLIR's mobile surveillance solutions combine gyro-stabilized, multi-sensor thermal imaging systems with ground surveillance radar, lasers, and tactical command and control software. These integrated solutions are ruggedized to perform in the most demanding of environments.


TacFLIR 380-HD

The Only All-Digital, Full HD System

The TacFLIR 380-HD is state-of-the-art ISTAR sensor designed for land vehicle applications. The TacFLIR 380-HD is identical with airborne and maritime versions of the Star SAFIRE 380-HD, but with other sealings and shock mounts for a land vehicle environment.

The payloads contain a MWIR camera with a native 1280x720 resolution, HD CCD cameras, a HD SWIR camera, a laser range finder, and a laser pointer. A 6-axis stabilization gives the TacFLIR 380-HD unmatched geolock and target tracking capabilities.

EXPLORE

 

TacFLIR 280-HD

The world's first stabilized compact HD multi-sensor imaging system for tactical vehicles

Giving unrivalled long range optical and system performance, TacFLIR 280-HD builds on FLIR Systems' decades-long history of producing combat-proven imaging systems for land vehicles and other mobile platforms. TacFLIR 280-HD outperforms every other compact system available, and is specifically designed to take a pounding and still provide long-range performance.

EXPLORE

 

TacFLIR 230

Long Range, Gyro-Stabilized RSTA System Tailored for Vehicle Operations

The TacFLIR 230 provides maximum sensor range performance including a high resolution color zoom TV camera with low light capability, a powerful 640x480 cooled MWR thermal camera with 10x zoom optics, and optional laser pointer. At 35 pounds and with a nine inch diameter, the TacFLIR 230 provides the ability to deploy on any platform including UGVs. It is easily deployed in extendable masts for on-the-move operation. With hundreds of rugged, high reliability systems on RSTA vehicles, FLIR has the proven vehicle expertise to handle the most rugged environments and the most demanding missions.

EXPLORE

 

TacFLIR III

Powerful Long Range Stabilized Multi-Sensor Imager with Target Geo-Positioning

With its digital architecture and AN/KAX-1 and -2 heritage, the TacFLIR III provides up to four payloads: thermal imager, daylight/low-light TV, laser rangefinder, and laser pointer, plus an IMU interface for accurate target location. The TacFLIR III is fully qualified and proven reliable in operation in the world’s harshest air, land and maritime conditions.

EXPLORE